![]() |
Definition in file etpu_knock.c.
#include "etpu_knock.h"
#include "etpu_util.h"
Go to the source code of this file.
Functions | |
| uint32_t | fs_etpu_knock_init (struct knock_instance_t *p_knock_instance, struct knock_config_t *p_knock_config) |
| This function initializes eTPU channels to run KNOCK function. | |
| uint32_t | fs_etpu_knock_config (struct knock_instance_t *p_knock_instance, struct knock_config_t *p_knock_config) |
| This function changes the KNOCK configuration. | |
Variables | |
| uint32_t | fs_etpu_data_ram_start |
| uint32_t | fs_etpu_data_ram_ext |
|
||||||||||||
|
This function changes the KNOCK configuration.
Definition at line 200 of file etpu_knock.c. References knock_window_config_t::angle_start, knock_window_config_t::angle_width, knock_instance_t::chan_num, knock_instance_t::cpba, knock_instance_t::cpba_windows, FS_ETPU_KNOCK_OFFSET_IRQ_DMA_OPTIONS, FS_ETPU_KNOCK_OFFSET_TRIGGER_PERIOD, FS_ETPU_KNOCK_OFFSET_WINDOW_COUNT, FS_ETPU_KNOCK_WINDOW_OFFSET_START, FS_ETPU_KNOCK_WINDOW_OFFSET_WIDTH, FS_ETPU_KNOCK_WINDOW_STRUCT_SIZE, knock_config_t::irq_dma_options, knock_config_t::mode, knock_config_t::p_knock_window_config, knock_config_t::trigger_period, and knock_config_t::window_count. |
|
||||||||||||
|
|
|
|
|
Referenced by fs_etpu_knock_init(). |
Generated by ![]() |
© Freescale Semiconductor Inc. 2004 - 2012. All Rights Reserved. |