![]() |
#include <etpu_knock.h>
Definition at line 63 of file etpu_knock.h.
Data Fields | |
| uint8_t | mode |
| uint8_t | window_count |
| knock_window_config_t * | p_knock_window_config |
| int24_t | trigger_period |
| uint8_t | irq_dma_options |
|
|
Enables to generate channel interrupt and/or DMA requests at selectable moments. It can be assigned none, one, or more values from:
Definition at line 73 of file etpu_knock.h. Referenced by fs_etpu_knock_config(), and fs_etpu_knock_init(). |
|
|
KNOCK mode. It can one of: Definition at line 65 of file etpu_knock.h. Referenced by fs_etpu_knock_config(), and fs_etpu_knock_init(). |
|
|
Pointer to the first item of an array of the knockection configuration structures. Definition at line 69 of file etpu_knock.h. Referenced by fs_etpu_knock_config(), and fs_etpu_knock_init(). |
|
|
The trigger signal (50% duty-cycle PWM) period as a number of TCR1 ticks. Definition at line 71 of file etpu_knock.h. Referenced by fs_etpu_knock_config(), and fs_etpu_knock_init(). |
|
|
The count of knock windows. Definition at line 68 of file etpu_knock.h. Referenced by fs_etpu_knock_config(), and fs_etpu_knock_init(). |
Generated by ![]() |
© Freescale Semiconductor Inc. 2004 - 2012. All Rights Reserved. |