µVision Build Log
Tool Versions:
IDE-Version: µVision V5.15
Copyright (C) 2015 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Xi Fan, FSL, LIC=W9634-ZNV76-KX51N-G7R2R-VUYX7-SR4RH
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.15.0
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.05 update 2 (build 169)
Assembler: Armasm.exe V5.05 update 2 (build 169)
Linker/Locator: ArmLink.exe V5.05 update 2 (build 169)
Library Manager: ArmAr.exe V5.05 update 2 (build 169)
Hex Converter: FromElf.exe V5.05 update 2 (build 169)
CPU DLL: SARMCM3.DLL V5.15.0
Dialog DLL: DCM.DLL V1.13.2.0
Target DLL: PEMicro\Pemicro_ArmCortexInterface.dll V1.11
Dialog DLL: TCM.DLL V1.14.5.0
Project:
F:\Kbootloader\Bootloader and Application for K22\Bootloader Source Code\bootloaderMDK1211\Keil\K22bootloader.uvprojx
Project File Date: 12/24/2015
Output:
*** Using Compiler 'V5.05 update 2 (build 169)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Rebuild target 'K22bootloader'
assembling bootloader_asm.s...
compiling flash_kinetis.c...
compiling rs232.c...
compiling bootloader.c...
assembling startup_MK22F51212.S...
compiling system_MK22F51212.c...
linking...
Program Size: Code=2588 RO-data=1144 RW-data=4 ZI-data=1484
FromELF: creating hex file...
".\Objects\K22bootloader.axf" - 0 Error(s), 0 Warning(s).
Collection of Component include folders:
F:\Kbootloader\Bootloader and Application for K22\Bootloader Source Code\bootloaderMDK1211\Keil\RTE
C:\Keil_v5\ARM\PACK\Keil\Kinetis_K20_DFP\1.3.0\Device\Include
Collection of Component Files used: