µVision Build Log
Tool Versions:
IDE-Version: µVision V5.12.0.0
Copyright (C) 2014 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: nxp nxp, nxp, LIC=P6FUM-G19XI-GUX9E-3GGLU-WVZY1-PS1PI
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.12.0.0
Toolchain Path: C:\Keil\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.05 (build 41)
Assembler: Armasm.exe V5.05 (build 41)
Linker/Locator: ArmLink.exe V5.05 (build 41)
Library Manager: ArmAr.exe V5.05 (build 41)
Hex Converter: FromElf.exe V5.05 (build 41)
CPU DLL: SARMCM3.DLL V5.12.0.0
Dialog DLL: DCM.DLL V1.13.0.0
Target DLL: CMSIS_AGDI.dll V1.19.0.0
Dialog DLL: TCM.DLL V1.14.2.0
Project:
C:\SecondaryBL\keil_iar_BlinkySolution\applications\lpc5410x\keil\lpcxpresso_54102\periph\blinky\blinky.uvprojx
Project File Date: 01/23/2015
Output: