PIN NAME BALL "September 2, 2002 (Rev 0.8)" *BR W5 *BG F4 *ABB/*IRQ2 E2 *TS E3 A0 G1 A1 H5 A2 H2 A3 H1 A4 J5 A5 J4 A6 J3 A7 J2 A8 J1 A9 K4 A10 K3 A11 K2 A12 K1 A13 L5 A14 L4 A15 L3 A16 L2 A17 L1 A18 M5 A19 N5 A20 N4 A21 N3 A22 N2 A23 N1 A24 P4 A25 P3 A26 P2 A27 P1 A28 R1 A29 R3 A30 R5 A31 R4 TT0 F1 TT1 G4 TT2 G3 TT3 G2 TT4 F2 *TBST D3 TSIZ0 C1 TSIZ1 E4 TSIZ2 D2 TSIZ3 F5 *AACK F3 PIN NAME BALL *ARTRY E1 *DBG V1 *DBB/*IRQ3 V2 D0 B20 D1 A18 D2 A16 D3 A13 D4 E12 D5 D9 D6 A6 D7 B5 D8 A20 D9 E17 D10 B15 D11 B13 D12 A11 D13 E9 D14 B7 D15 B4 D16 D19 D17 D17 D18 D15 D19 C13 D20 B11 D21 A8 D22 A5 D23 C5 D24 C19 D25 C17 D26 C15 D27 D13 D28 C11 D29 B8 D30 A4 D31 E6 D32 E18 D33 B17 D34 A15 D35 A12 D36 D11 D37 C8 D38 E7 D39 A3 D40 D18 D41 A17 D42 A14 D43 B12 PIN NAME BALL D44 A10 D45 D8 D46 B6 D47 C4 D48 C18 D49 E16 D50 B14 D51 C12 D52 B10 D53 A7 D54 C6 D55 D5 D56 B18 D57 B16 D58 E14 D59 D12 D60 C10 D61 E8 D62 D6 D63 C2 DP0/*RSRV/*EXT_BR2 B22 *IRQ1/DP1/*EXT_BG2 A22 *IRQ2/DP2/*TLBISYNC/*EXT_DBG2 E21 *IRQ3/DP3/*CKSTP_OUT/*EXT_BR3 D21 *IRQ4/DP4/*CORE_SRESET/*EXT_BG3 C21 *IRQ5/DP5/*TBEN/*EXT_DBG3 B21 *IRQ6/DP6/CSE0 A21 *IRQ7/DP7/CSE1 E20 *DVAL V3 *TA C22 *TEA V5 *GBL/*IRQ1 W1 *CI/BADDR29/*IRQ2 U2 *WT/BADDR30/*IRQ3 U3 *L2_HIT/*IRQ4 Y4 *CPU_BG/BADDR31/*IRQ5 U4 *CPU_DBG R2 *CPU_BR Y3 *CS0 F25 *CS1 C29 *CS2 E27 *CS3 E28 *CS4 F26 *CS5 F27 *CS6 F28 *CS7 G25 *CS8 D29 PIN NAME BALL *CS9 E29 *CS10/*BCTL1/DBG_DIS F29 *CS11/AP0 G28 BADDR27 T5 BADDR28 U1 ALE T2 *BCTL0 A27 *PWE0/*PSDDQM0/*PBS0 C25 *PWE1/*PSDDQM1/*PBS1 E24 *PWE2/*PSDDQM2/*PBS2 D24 *PWE3/*PSDDQM3/*PBS3 C24 *PWE4/*PSDDQM4/*PBS4 B26 *PWE5/*PSDDQM5/*PBS5 A26 *PWE6/*PSDDQM6/*PBS6 B25 *PWE7/*PSDDQM7/*PBS7 A25 PSDA10/PGPL0 E23 *PSDWE/PGPL1 B24 *POE/*PSDRAS/PGPL2 A24 *PSDCAS/PGPL3 B23 *PGTA/*PUPWAIT/PGPL4/*PPBS A23 PSDAMUX/PGPL5 D22 *LWE0/*LSDDQM0/*LBS0 H28 *LWE1/*LSDDQM1/*LBS1 H27 *LWE2/*LSDDQM2/*LBS2 H26 *LWE3/*LSDDQM3/*LBS3 G29 LSDA10/LGPL0 D27 *LSDWE/LGPL1 C28 *LOE/*LSDRAS/LGPL2 E26 *LSDCAS/LGPL3 D25 *LGTA/*LUPWAIT/LGPL4/*LPBS C26 LSDAMUX/LGPL5 B27 *LWR D28 L_A14/PAR N27 L_A15/*FRAME/*SMI T29 L_A16/*TRDY R27 L_A17/*IRDY/*CKSTP_OUT R26 L_A18/*STOP R29 L_A19/*DEVSEL R28 L_A20/*IDSEL W29 L_A21/*PERR P28 L_A22/*SERR N26 L_A23/*REQ0 AA27 L_A24/*REQ1 P29 L_A25/*GNT0 AA26 L_A26/*GNT1 N25 L_A27/PCICLK AA25 L_A28/*RST/*CORE_SRESET AB29 PIN NAME BALL L_A29/*INTA AB28 L_A30/*LOCK P25 L_A31 AB27 LCL_D0/AD0 H29 LCL_D1/AD1 J29 LCL_D2/AD2 J28 LCL_D3/AD3 J27 LCL_D4/AD4 J26 LCL_D5/AD5 J25 LCL_D6/AD6 K25 LCL_D7/AD7 L29 LCL_D8/AD8 L27 LCL_D9/AD9 L26 LCL_D10/AD10 L25 LCL_D11/AD11 M29 LCL_D12/AD12 M28 LCL_D13/AD13 M27 LCL_D14/AD14 M26 LCL_D15/AD15 N29 LCL_D16/AD16 T25 LCL_D17/AD17 U27 LCL_D18/AD18 U26 LCL_D19/AD19 U25 LCL_D20/AD20 V29 LCL_D21/AD21 V28 LCL_D22/AD22 V27 LCL_D23/AD23 V26 LCL_D24/AD24 W27 LCL_D25/AD25 W26 LCL_D26/AD26 W25 LCL_D27/AD27 Y29 LCL_D28/AD28 Y28 LCL_D29/AD29 Y25 LCL_D30/AD30 AA29 LCL_D31/AD31 AA28 LCL_DP0/*C0/*BE0 L28 LCL_DP1/*C1/*BE1 N28 LCL_DP2/*C2/*BE2 T28 LCL_DP3/*C3/*BE3 W28 *IRQ0/*NMI_OUT T1 *IRQ7/*INT_OUT/*APE D1 *TRST AH3 TCK AG5 TMS AJ3 TDI AE6 TDO AF5 *TRIS AB4 PIN NAME BALL *PORESET AG6 *HRESET AH5 *SRESET AF6 *QREQ AA3 *RSTCONF AJ4 MODCK1/AP1/TC0/BNKSEL0 W2 MODCK2/AP2/TC1/BNKSEL1 W3 MODCK3/AP3/TC2/BNKSEL2 W4 XFC AB2 CLKIN AH4 PA0/*RESTART1/*DREQ3/FCC2_UTM_TXADDR2 AC29 PA1/*REJECT1/FCC2_UTM_TXADDR1/*DONE3 AC25 PA2/CLK20/FCC2_UTM_TXADDR0/*DACK3 AE28 PA3/CLK19/FCC2_UTM_RXADDR0/*DACK4/L1RXD1A2 AG29 PA4/*REJECT2/FCC2_UTM_RXADDR1/*DONE4 AG28 PA5/*RESTART2/*DREQ4/FCC2_UTM_RXADDR2 AG26 PA6/L1RSYNCA1 AE24 PA7/*SMSYN2/L1TSYNCA1 AH25 PA8/SMRXD2/L1RXD0A1 AF23 PA9/SMTXD2/L1TXD0A1 AH23 PA10/FCC1_UT8_RXD0/FCC1_UT16_RXD8/MSNUM5 AE22 PA11/FCC1_UT8_RXD1/FCC1_UT16_RXD9/MSNUM4 AH22 PA12/FCC1_UT8_RXD2/FCC1_UT16_RXD10/MSNUM3 AJ21 PA13/FCC1_UT8_RXD3/FCC1_UT16_RXD11/MSNUM2 AH20 PA14/FCC1_UT8_RXD4/FCC1_UT16_RXD12/FCC1_MII_RXD3 AG19 PA15/FCC1_UT8_RXD5/FCC1_UT16_RXD13/FCC1_MII_RXD2 AF18 PA16/FCC1_UT8_RXD6/FCC1_UT16_RXD14/FCC1_MII_RXD1 AF17 PA17/FCC1_UT8_RXD7/FCC1_UT16_RXD15/FCC1_MII_RXD0 AE16 PA18\FCC1_UT8_TXD7/FCC1_UT16_TXD15/FCC1_MII_TXD0 AJ16 PA19/FCC1_UT8_TXD6/FCC1_UT16_TXD14/FCC1_MII_TXD1 AG15 PA20/FCC1_UT8_TXD5/FCC1_UT16_TXD13/FCC1_MII_TXD2 AJ13 PA21/FCC1_UT8_TXD4/FCC1_UT16_TXD12/FCC1_MII_TXD3 AE13 PA22/FCC1_UT8_TXD3/FCC1_UT16_TXD11 AF12 PA23/FCC1_UT8_TXD2/FCC1_UT16_TXD10 AG11 PA24/FCC1_UT8_TXD1/FCC1_UT16_TXD9/MSNUM1 AH9 PA25/FCC1_UT8_TXD0/FCC1_UT16_TXD8/MSNUM0 AJ8 PA26/FCC1_UT_RXCLAV/FCC1_MII_RX_ER AH7 PA27/FCC1_UT_RXSOC/FCC1_MII_RX_DV AF7 PA28/*FCC1_UT_RXENB/FCC1_MII_TX_EN AD5 PA29/FCC1_UT_TXSOC/FCC1_MII_TX_ER AF1 PA30/FCC1_UT_TXCLAV/FCC1_MII_CRS/*FCC1_RTS AD3 PA31/*FCC1_UT_TXENB/FCC1_MII_COL AB5 PB4/FCC3_MII_TXD3/FCC2_UT8_RXD0/L1RSYNCA2/*FCC3_RTS AD28 PB5/FCC3_MII_TXD2/FCC2_UT8_RXD1/L1TSYNCA2 AD26 PB6/FCC3_MII_TXD1/FCC2_UT8_RXD2/L1RXD0A2 AD25 PB7/FCC3_MII_TXD0/FCC2_UT8_RXD3/L1TXD0A2 AE26 PB8/FCC3_MII_RXD0/FCC2_UT8_TXD3/L1RSYNCD1/TXD3 AH27 PIN NAME BALL PB9/FCC3_MII_RXD1/FCC2_UT8_TXD2/L1TSYNCD1/L1TXD2A2 AG24 PB10/FCC3_MII_RXD2/FCC2_UT8_TXD1/L1RXDD1 AH24 PB11/FCC3_MII_RXD3/FCC2_UT8_TXD0/L1TXDD1 AJ24 PB12/FCC3_MII_CRS/L1CLKOB1/L1RSYNCC1/TXD2 AG22 PB13/FCC3_MII_COL/*L1RQB1/L1TSYNCC1/L1TXD1A2 AH21 PB14/FCC3_MII_TX_EN/RXD3/L1RXDC1 AG20 PB15/FCC3_MII_TX_ER/RXD2/L1TXDC1 AF19 PB16/FCC3_MII_RX_ER/L1CLKOA1/CLK18 AJ18 PB17/FCC3_MII_RX_DV/L1RQA1/CLK17 AJ17 PB18/FCC2_UT8_RXD4/FCC2_MII_RXD3/L1CLKOD2/L1RXD2A2 AE14 PB19/FCC2_UT8_RXD5/FCC2_MII_RXD2/L1RQD2/L1RXD3A2 AF13 PB20/FCC2_UT8_RXD6/FCC2_MII_RXD1/L1RSYNCD2/L1TXD1A1 AG12 PB21/FCC2_UT8_RXD7/FCC2_MII_RXD0/L1TSYNCD2/L1TXD2A1 AH11 PB22/FCC2_UT8_TXD7/FCC2_MII_TXD0/L1RXD1A1/L1RXDD2 AH16 PB23/FCC2_UT8_TXD6/FCC2_MII_TXD1/L1RXD2A1/L1TXDD2 AE15 PB24/FCC2_UT8_TXD5/FCC2_MII_TXD2/L1RXD3A1/L1RSYNCC2 AJ9 PB25/FCC2_UT8_TXD4/FCC2_MII_TXD3/L1TSYNCC2/L1TXD3A1 AE9 PB26/FCC2_MII_CRS/FCC2_UT8_TXD1/L1RXDC2 AJ7 PB27/FCC2_MII_COL/FCC2_UT8_TXD0/L1TXDC2 AH6 PB28/FCC2_MII_RX_ER/*FCC2_RTS/L1TSYNCB2/TXD1 AE3 PB29/FCC2_UT_RXCLAV/L1RSYNCB2/FCC2_MII_TX_EN AE2 PB30/FCC2_MII_RX_DV/FCC2_UT_TXSOC/L1RXDB2 AC5 PB31/FCC2_MII_TX_ER/FCC2_UT_RXSOC/L1TXDB2 AC4 PC0/*DREQ1/BRGO7/*SMSYN2/L1CLKOA2 AB26 PC1/*DREQ2/BRGO6/*L1RQA2 AD29 PC2/*FCC3_CD/FCC2_UT8_TXD3/*DONE2 AE29 PC3/*FCC3_CTS/FCC2_UT8_TXD2/*DACK2/*CTS4 AE27 PC4/*FCC2_UT_RXENB/SI2_L1ST4/*FCC2_CD AF27 PC5/FCC2_UT_TXCLAV/SI2_L1ST3/*FCC2_CTS AF24 PC6/*FCC1_CD/L1CLKOC1/FCC1_UT_RXADDR2 AJ26 PC7/*FCC1_CTS/*L1RQC1/FCC1_UT_TXADDR2 AJ25 PC8/*CD4/FCC1_UT16_TXD0/SI2_L1ST2/*CTS3 AF22 PC9/*CTS4/FCC1_UT16_TXD1/SI2_L1ST1/L1TSYNCA2 AE21 PC10/*CD3/FCC1_UT16_TXD2/SI1_L1ST4/FCC2_UT8_RXD3 AF20 PC11/*CTS3/L1CLKOD1/L1TXD3A2/FCC2_UT8_RXD2 AE19 PC12/*CD2/SI1_L1ST3/FCC1_UT_RXADDR1 AE18 PC13/*CTS2/*L1RQD1/FCC1_UT_TXADDR1 AH18 PC14/*CD1/FCC1_UT_RXADDR0 AH17 PC15/*CTS1/SMTXD2/FCC1_UT_TXADDR0 AG16 PC16/CLK16/TIN3 AF15 PC17/CLK15/TIN4/BRGO8 AJ15 PC18/CLK14/*TGATE2 AH14 PC19/CLK13/BRGO7 AG13 PC20/CLK12/*TGATE1 AH12 PC21/CLK11/BRGO6 AJ11 PC22/CLK10/*DONE1 AG10 PC23/CLK9/BRGO5/*DACK1 AE10 PIN NAME BALL PC24/CLK8/*TOUT4 AF9 PC25/CLK7/BRGO4 AE8 PC26/CLK6/*TOUT3/TMCLK AJ6 PC27/CLK5/BRGO3 AG2 PC28/CLK4/TIN1/*TOUT2/*CTS2 AF3 PC29/CLK3/TIN2/BRGO2/*CTS1 AF2 PC30/CLK2/*TOUT1 AE1 PC31/CLK1/BRGO1 AD1 PD4/L1TSYNCD1/SMRXD2 AC28 PD5/FCC1_UT16_TXD3/*DONE1 AD27 PD6/FCC1_UT16_TXD4/*DACK1 AF29 PD7/*SMSYN1/FCC1_UT_TXADDR3 AF28 PD8/SMRXD1/FCC2_UT_TXPRTY/BRGO5 AG25 PD9/SMTXD1/FCC2_UT_RXPRTY/BRGO3 AH26 PD10/L1CLKOB2/FCC2_UT8_RXD1/L1RSYNCB1/BRGO4 AJ27 PD11/*L1RQB2/FCC2_UT8_RXD0/L1TSYNCB1 AJ23 PD12/SI1_L1ST2/L1RXDB1 AG23 PD13/SI1_L1ST1/L1TXDB1 AJ22 PD14/FCC1_UT16_RXD0/L1CLKOC2/I2CSCL AE20 PD15/FCC1_UT16_RXD1/*L1RQC2/I2CSDA AJ20 PD16/FCC1_UT_TXPRTY/L1TSYNCC1/SPIMISO AG18 PD17/FCC1_UT_RXPRTY/BRGO2/SPIMOSI AG17 PD18/FCC1_UT_RXADDR4/SPICLK AF16 PD19/FCC1_UT_TXADDR4/SPISEL/BRGO1 AH15 PD20/*RTS4/FCC1_UT16_RXD2/L1RSYNCA2 AJ14 PD21/TXD4/FCC1_UT16_RXD3/L1RXD0A2 AH13 PD22/RXD4/FCC1_UT16_TXD5/L1TXD0A2 AJ12 PD23/*RTS3/FCC1_UT16_RXD4/L1RSYNCD1 AE12 PD24/TXD3/FCC1_UT16_RXD5/L1RXDD1 AF10 PD25/RXD3/FCC1_UT16_TXD6/L1TXDD1 AG9 PD26/*RTS2/FCC1_UT16_RXD6/L1RSYNCC1 AH8 PD27/TXD2/FCC1_UT16_RXD7/L1RXDC1 AG7 PD28/RXD2/FCC1_UT16_TXD7/L1TXDC1 AE4 PD29/*RTS1/FCC1_UT_RXADDR3 AG1 PD30/*FCC2_UT_TXENB/TXD1 AD4 PD31/RXD1 AD2 VCCSYN AB3 VCCSYN1 B9 GNDSYN AB1 THERMAL0 (THERMAL BALL) AA1 THERMAL1 (THERMAL BALL) AG4 SPARE1 AE11 SPARE4 U5 SPARE5 AF25 SPARE6 V4 PIN NAME BALL I/O POWER AG21 AG14 AG8 AJ1 AJ2 AH1 AH2 AG3 AF4 AE5 AC27 Y27 T27 P27 K26 G27 AE25 AF26 AG27 AH28 AH29 AJ28 AJ29 C7 C14 C16 C20 C23 E10 A28 A29 B28 B29 C27 D26 E25 H3 M4 T3 AA4 A1 A2 B1 B2 C3 D4 E5 PIN NAME BALL CORE POWER U28 U29 K28 K29 A9 A19 B19 M1 M2 Y1 Y2 AC1 AC2 AH19 AJ19 AH10 AJ10 AJ5 PIN NAME BALL GROUND AA5 AF21 AF14 AF8 AE7 AF11 AE17 AE23 AC26 AB25 Y26 V25 T26 R25 P26 M25 K27 H25 G26 D7 D10 D14 D16 D20 D23 C9 E11 E13 E15 E19 E22 B3 G5 H4 K5 M3 P5 T4 Y5 AA2 AC3 SYMBOL LEGEND * - Indicates that a signal is asserted low UT - Indicates that a signal is part of the UTOPIA interface UT8 - Indicates that a signal is part of the 8-bit UTOPIA interface UT16 - Indicates that a signal is part of the 16-bit UTOPIA interface MII- Indicates that a signal is part of the Media Independent Interface