FREESCALE

Freescale Semiconductor, Inc.
Issuing Division: 8/16 BIT DIVISION ( JD )

PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy

04-FEB-2005


Subject:               FREESCALE PRODUCT AND PROCESS CHANGE NOTIFICATION 10622
TITLE:
ADD CSMC FAB SITE FOR MC68HC08JL3E

EFFECTIVE DATE:        05-May-2005


AFFECTED CHANGE CATEGORIES
  • SUBCONTRACTOR FAB SITE


  • AFFECTED PRODUCT DIVISIONS
  • DIGITAL AUDIO, RADIO & TELEMATICS DIVISION - DART ( JI )
  • 8/16 BIT DIVISION ( JD )

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (R23176)
    Contact your local Sales Office.

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (C.K. NG (ORIGINATOR))

    DISCLAIMER
          DISCLAIMER:
         
          FREESCALE WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL SALES OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          This is to provide customer notification that Freescale will
          introduce a new foundry, Central Semiconductor Manufacturing
          Corporation (CSMC) based in Wuxi China, for product MC68HC08JL3E
          (maskset L35X).
          With this additional fab introduced, the manufacturing capacity will
          be increased to meet customer demand. The quality and reliability
          performance of maskset L35X is proven to achieve Freescales
          Industrial Tier Qualification requirements. The electrical
          characteristics are fully compliant with the published databook.
         
         

    QUALIFICATION PLAN

          Please refer to the Reliability Summary section. A formal
          qualification plan is available upon request.
         
         

    RELIABILITY DATA SUMMARY

          From the qualification and characterization result, product
          MC68HC08JL3E (maskset L35X) is able to meet the Qualification
          requirements of Industrial tier. Overall summary was tabulated as
          below:
         
          ============================================================
          Test/Description______________________________Result
          ------------------------------------------------------------
          The Early Life Test 140C, 24hrs________< 1000ppm at 90% UCL
          Dynamic Life Test 6V at 140C, 504hrs________0/(3x77)
          ESD (Human Body)0.5, 1, 1.5, 2, 2.5kV_______0/(3x5)
          ESD (Machine Model)100, 200, 250V___________0/(3x3)
          Latch-Up at 5.5V / 85C,100mA________________0/6
          Generic Leakage (+/- 400V)__________________0/6
          *** 48LQFP (Pb-free) Package Data
          Precond(MSL3 at 260C) + 500TC_______________0/(3x77)
          Precond(MSL3 at 260C) + 96hr AC_____________0/(3x77)
          Precond(MSL3 at 260C) + 96hr HAST___________0/(3x77)
          HTB (175C/504hrs)___________________________0/(1x77)
          BPS_________________________________________0/(3x5)
          BS__________________________________________0/(3x5)
          *** 28SOIC (green)Package Data
          Precond(MSL3 at 260C) + 500TC_______________0/(3x77)
          Precond(MSL3 at 260C) + 96hr AC_____________0/(3x77)
          Precond(MSL3 at 260C) + 96hr HAST___________0/(3x77)
          HTB (175C/504hrs)___________________________0/(1x77)
          BPS_________________________________________0/(3x5)
          BS__________________________________________0/(3x5)
          ============================================================
          Formal Qualification Report is available upon request.
         
         

    ELECTRICAL CHARACTERISTIC SUMMARY

          All electrical parameters are confirmed to meet our product
          specification.
          A detailed Electrical Characterization Summary will be available
          upon request.
         
         

    CHANGED PART IDENTIFICATION

          Device maskset marking will be L35X.
         
         
         


    AFFECTED DEVICE LIST

    PART
    MC68HC08JK3EDW
    MC68HC08JK3EP
    MC68HC08JL3EDW
    MC68HC08JL3EFB
    MC68HC08JL3EP
    =======================================================================