FREESCALE

Freescale Semiconductor, Inc.
Issuing Division: 8/16 BIT DIVISION ( JD )

UPDATE NOTIFICATION
Generic Copy

04-MAR-2005


Subject:               FREESCALE UPDATE NOTIFICATION 10682
TITLE:
UPDATE NOTICE TO PCN 10447

EFFECTIVE DATE:        02-Jun-2005


AFFECTED CHANGE CATEGORIES
  • DESIGN CHANGE


  • AFFECTED PRODUCT DIVISIONS
  • DIGITAL AUDIO, RADIO & TELEMATICS DIVISION - DART ( JI )
  • 8/16 BIT DIVISION ( JD )
  • NETWORK & COMM SYS DIV - NCSD ( NB / NC / ND / NI / NM )

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (R23176)
    Contact your local Sales Office.

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (W.K. CHEUNG)

    DISCLAIMER
          DISCLAIMER:
         
          FREESCALE WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL SALES OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          This update is to inform that the previous Process/Product Change
          Notification number 10447 was wrongly distributed to the customer
          of 908JL3E with RC option.
         
          The new maskset 5L19E is only applied to 908JL3E with crystal
          option. The enhancement in ICP mode detection circuitry has been
          already implemented in existing 908JL3E RC option production mask,
          2L19E.
         
         
          PLEASE REFERENCE PREVIOUS PCN:
          10447 - NEW MASKSET,5L19E FOR 908JL3E FAMILY
         
         
         

    RELIABILITY DATA SUMMARY

         
         
          HTOL
          168hrs at 140degC - 0/77
          ESD HBM
          2.5KV - 0/3
          2.0KV - 0/3
          1.5KV - 0/3
          1.0KV - 0/3
          0.5KV - 0/3
          ESD MM
          250V - 0/3
          200V - 0/3
          100V - 0/3
          Latch-Up
          100mA at 125degC - 0/6
          Generic Leakage
          400V - 0/6
          Data retention Baking
          168hrs at 150degC - 0/80
         
         

    ELECTRICAL CHARACTERISTIC SUMMARY

          No change in electrical characteristics. Formal report will be
          available upon request.
         
         

    CHANGED PART IDENTIFICATION

          Marking with new mask set number- 5L19E.
         
         
         

    QUALIFICATION PLAN

          Per Freescale standard.
         
         
         


    RELATED NOTIFICATIONS:
    NEW MASKSET,5L19E FOR 908JL3E FAMILY
    AFFECTED DEVICE LIST

    PART
    MC68HRC98JK1ECDW
    MC68HRC98JK1ECP
    MC68HRC98JK3ECDW
    MC68HRC98JK3ECP
    MC68HRC98JL3ECDW
    MC68HRC98JL3ECFA
    MC68HRC98JL3ECP
    MCHRC98JK3ECDW
    MCHRC98JK3ECDWR2
    MCHRC98JL3ECDWR2
    PC553133CDW
    PC553133CFA
    PC553133CP
    PC553134CDW
    PC553134CP
    =======================================================================