FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:11-Apr-2005
NOTIFICATION:10772
TITLE:MC QUALIFICATION-COLDFIRE MCF5270/71
EFFECTIVE DATE:12-Apr-2005


Because of an order from the United States International Trade Commission, BGA-packaged product lines and part numbers indicated here currently are not available from Freescale for import or sale in the United States prior to September 2010: Indicated by asterisk (*)

DEVICE(S)

MPN
*MCF5270VM100
*MCF5271CVM100
*PCF5270VM100
*PCF5271CVM100



AFFECTED CHANGE CATEGORIES
  • NEW PRODUCT QUALIFICATION


  • DESCRIPTION OF CHANGE

    Freescale Semiconductor is pleased to announce that the MCF5270 and MCF5271 ColdFire Integrated Microprocessors have achieved MC qualification. The specific part numbers affected are: MCF5270VMxxx MCF5270CVMxxx MCF5271CVMxxx The newly MC Qualified family of MCF5270 and MCF5271 ColdFire microprocessors are fabricated in Austin, Texas at Freescale Semiconductors MOS13 facility. Assembly of the devices takes place in Tianjin, China at Freescale Semiconductors BAT3 facility, and test takes place in Kuala Lumpur, Malaysia at Freescale Semiconductors KLM facility. The ESD sensitivity of the MCF5270 and MCF5271 family of ColdFire microprocessors is specified at 2000V HBM / 200V MM. Data available upon request.



    REASON FOR CHANGE

    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about samples, please enter a Service Request


    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

    High Temp Operating Life (HTOL): Lot: D75137 0/154 1008 hrs. Early Life Failure Rate (ELFR): Lot: D75137___0/800___48 hrs. Temperature Cycling (TC): D75137E70__Pre-cond (MSL3 260) + TC 500 cyc.__0/77 D75137E74__Pre-cond (MSL3 260) + TC 500 cyc.__0/77 D75137E75__Pre-cond (MSL3 260) + TC 500 cyc.__0/77 D75137E75A__Pre-cond (MSL3 260) + THB 504 hrs.__0/76 D75137E75B__Pre-cond (MSL3 260) + THB 504 hrs.__1/77 (See Note 1) D75137E75C__Pre-cond (MSL3 260) + THB 504 hrs.__1/77 (See Note 1) Note 1: Corrective action: Add polyimide overcoat, proven on other devices in the same process.



    ELECTRICAL CHARACTERISTIC SUMMARY:

    ESD HBM (Qual Lot D75137E70) 500V = 0/6 1000V = 0/6 1500V = 0/6 2000V = 0/6 ESD MM (Qual Lot D75137E70) 50V = 0/6 100V = 0/6 150V = 0/6 200V = 0/6 ESD CDM Lot D75137E70 250V = 0/6 500V = 0/6 Latch Up (LU) Lot D75137E70 LU = 0/12





    CHANGED PART IDENTIFICATION:

    =============== (F) MCF527xtyyzzz MMMM AWLYYWW =============== MARKING INSTRUCTIONS: (F) = FREESCALE MOTION GRAPHIC x = 0 or 1 DESIGNATING MCF527x DERIVATIVE t = TEMP DESIGNATOR (IF NEEDED) yy = PACKAGE CODE zzz = SPEED MMMM = LOCATION OF MASK SET AWL = TRACE CODE YY = YEAR WW = WORK WEEK





    ATTACHMENT(S):
    N/A