FSL Logo
PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy

ISSUE DATE:16-Jun-2014
NOTIFICATION:16251
TITLE:Qualification of An Additional Assembly Site (KLM) for MPC8548 Rev. 3 (a.k.a. Rev D)
EFFECTIVE DATE:14-Sep-2014

DEVICE(S)
MPN
MPC8543ECPXAQGD
MPC8543ECVJAQGD
MPC8543EVTANGD
MPC8543VJANGD
MPC8543VTANGD
MPC8545EVJANGD
MPC8545EVJATGD
MPC8545EVTATGD
MPC8545PXAQGD
MPC8545PXATGD
MPC8545VJAQGD
MPC8545VJATGD
MPC8545VTAQGD
MPC8545VTATGD
MPC8547ECPXAQGD
MPC8547ECVJAQGD
MPC8547EPXAQGD
MPC8547EPXAUJD
MPC8547EVJAQGD
MPC8547EVJATGD
MPC8547EVJAUJD
MPC8547EVTAQGD
MPC8547EVTATGD
MPC8547EVTAUJD
MPC8547VJATGD
MPC8547VTATGD
MPC8547VTAUJD
MPC8548CVJAQGD
MPC8548CVJAUJD
MPC8548CVTAQGD
MPC8548CVTAUJD
MPC8548ECPXAQGD
MPC8548ECPXAUJD
MPC8548ECVJAQGD
MPC8548ECVJAUJD
MPC8548ECVTAQGD
MPC8548ECVTAUJD
MPC8548EPXAQGD
MPC8548EPXAUJD
MPC8548EPXAVHD
MPC8548EVJAQGD
MPC8548EVJAUJD
MPC8548EVJAVHD
MPC8548EVTAQGD
MPC8548EVTAUJD
MPC8548EVTAVHD
MPC8548PXAQGD
MPC8548PXATGD
MPC8548PXAUJD
MPC8548VJAQGD
MPC8548VJATGD
MPC8548VJAUJD
MPC8548VJAVHD
MPC8548VTAQGD
MPC8548VTATGD
MPC8548VTAUJD
MPC8548VTAVHD



AFFECTED CHANGE CATEGORIES
  • ASSEMBLY SITE


  • DESCRIPTION OF CHANGE

    Freescale’s KLM assembly site has been qualified to assemble MPC8548 Rev. 3 (a.k.a. Rev D) product family to ensure supply. The device was previously qualified for assembly in ASE-Kaohsiung (ASE-KH).  

     Table 1: Comparison of Manufacturing Attributes

                         
      Product Families Current Assembly Site Additional Assembly Site Current Assy Site Substrate Supplier Additional Site Substrate Supplier Current Assy Site Lid Additional Assy Site Lid Current Assy Site Underfill Additional Assy Site Underfill  
      8548 Rev. D ASE-KH FSL KLM C; M C; M Stamped Stamped A C  
                         

     

    The substrate suppliers and lids used to assemble MPC8548 Rev. D are identical at both assembly sites.  

     

    To order qualified samples, place the letter "K" in front of the standard part number prefix. For example, if the standard part number begins with the prefix "MPC" the orderable part number will begin with "KMPC." Similarly, if the standard part number begins with the prefix "SCS" the orderable part number will begin with "KSCS." The part numbers received will be marked with your standard production part number. Please contact customer support for ordering instructions if you need assistance.  

     

    Part ID

    Rev

    MPC8548VTAUJD

    Rev D

    MPC8548EVTAUJD

    Rev D

    MPC8548VTAQGD

    Rev D

    MPC8548EVTAQGD

    Rev D

    MPC8548EPXAUJD

    Rev D

    MPC8545EPXANGD

    Rev D

    MPC8545PXATGD

    Rev D

    MPC8548EVTAVHD

    Rev D

    MPC8548PXAQGD

    Rev D

    MPC8548PXAUJD

    Rev D

    MPC8548ECVTAUJD

    Rev D

    MPC8548ECPXAQGD

    Rev D

     

    At the expiration of the PCN the customer will receive product from either ASE-KH or the Freescale-KLM assembly site.

     



    REASON FOR CHANGE

    This assembly site qualification is for supply assurance.



    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    There is no impact to form, fit, function or reliability.




    According to JEDEC Standard JESD46, lack of acknowledgement of this PCN within 30 days will be considered acceptance of change. To request further data or inquire about the notification, please enter a Service Request.

    For sample inquiries - please go to www.freescale.com

    QUAL DATA AVAILABILITY DATE:     13-May-2014

    QUALIFICATION STATUS:     COMPLETED

    QUALIFICATION PLAN:

    See the attached reliability data summary for MPC8548 Rev. 3 (a.k.a. Rev D).



    RELIABILITY DATA SUMMARY:

    The reliability data for MPC8548 Rev. 3 (a.k.a. Rev. D) assembly in Freescale’s KLM assembly site is attached to this notification. This device uses a FCPBGA 783 29SQ package.

    MPC8572 was the qualification vehicle. This device has been in high volume manufacturing in Freescale’s KLM assembly site since mid-Y2013 when it was transferred along with MPC8533/36 (FCPBGA 783 29SQ) from ASE-KH.  MPC8572 was the qualification vehicle because it has the largest die in the largest package (FCPBGA 1023 33SQ). 

                   
        Device MPC8572 (Qual Vehicle) MPC8535/36 (QBS) MPC8533/44 (QBS) MPC 8548 Rev. D (QBS)  
      General Information Product Change Notice 15579 15579 15579 16132  
      Hi Vol Manufacturing in KLM Started July 2013 July 2013 July 2013 Q3 2014  
      Assembly Site Freescale - KLM Freescale - KLM Freescale - KLM Freescale - KLM  
      Package FCPBGA 1023 33SQ FCPBGA 783 29SQ FCPBGA 783 29SQ FCPBGA 783 29SQ  
      Substrate Suppliers C; M C; M C; M C; M  
      Underfill C  C  C  C   
      C4 Wafer Bump Type Leaded Leaded Leaded Leaded  
      Reliability  PC  THB; uHAST; TC TC TC TC  
      MSL 3 245oC 260oC 260oC 260oC  
      MSL CZ Completed - Passed Completed - Passed Completed - Passed Completed - Passed  
      THB (85oC/85% RH/1008 hours) Completed - Passed QBS to MPC8572 QBS to MPC8572 QBS to MPC8572  
      uHAST (110oC/85% RH/264 hours) Completed - Passed QBS to MPC8572 QBS to MPC8572 QBS to MPC8572  
      TC (-55oC to 125oC ; 1000 cycles) Completed - Passed Completed - Passed Completed - Passed Completed - Passed  
      HTSL (150oC; 1000 hours) Completed - Passed QBS to MPC8572 QBS to MPC8572 QBS to MPC8572  
         QBS = "Qualification by Similarity"          
                   

     



    ELECTRICAL CHARACTERISTIC SUMMARY:

    Electrical characterization was not required for these qualifications.





    CHANGED PART IDENTIFICATION:

    The assembly site location will be reflected in the lower right hand corner of the part’s marking. "TAIW" will be replaced with "MSIA" as shown below.

    Current Assembly Site Marking: ASE-KH                                                                           Second Assembly Site Marking: Freescale KLM 

     
     
     
                           
                           
       

    (F)

      Line 1: Freescale Logo   (F)    
        MPC8545EVTANGD   Line 2: Freescale Part Number   MPC8545EVTANGD    
        Txxyyww   Line 3: Test Tracecode   Txxyyww    
                           
                           
      MMMMM                        TAIW Line 4: MOO + Country of Origin MMMMM                         MSIA  
        YWWLAZ   Line 5: Assembly Trace Code   YWWLQZ    
                           
                           



    SAMPLE AVAILABILITY DATE: 21-May-2014



    ATTACHMENT(S):
    External attachment(s) FOR this notification can be viewed AT:
    16251_PCN_16251_Qual_Report_8548.pdf