FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:13-Jun-2014
NOTIFICATION:16256
TITLE:KINETIS K-SERIES 120MHZ K21F/K22F (2N03G and 3N03G mask sets) REFERENCE MANUAL UPDATE
EFFECTIVE DATE:14-Jun-2014

DEVICE(S)
MPN
MK21FN1M0VLQ12
MK21FN1M0VMC12
MK21FN1M0VMD12
MK21FX512VLQ12
MK21FX512VMC12
MK21FX512VMD12
MK22FN1M0VLH12
MK22FN1M0VLK12
MK22FN1M0VLL12
MK22FN1M0VLQ12
MK22FN1M0VMC12
MK22FN1M0VMC12R
MK22FN1M0VMD12
MK22FX512VLH12
MK22FX512VLK12
MK22FX512VLL12
MK22FX512VLQ12
MK22FX512VMC12
MK22FX512VMD12
PK21FN1M0AVLQ12
PK21FN1M0AVMC12
PK21FN1M0AVMD12
PK21FN1M0VMC10
PK21FN1M0VMD10
PK21FX512VMD10
PK22FN1M0VDC12
PK22FN1M0VLH10
PK22FN1M0VLK10
PK22FN1M0VLL10
PK22FN1M0VLL12
PK22FN1M0VLQ10
PK22FN1M0VLQ12
PK22FN1M0VMC10
PK22FN1M0VMC12



AFFECTED CHANGE CATEGORIES
  • REFERENCE MANUAL


  • DESCRIPTION OF CHANGE

    The Kinetis K21F and K22F 120MHz Reference Manuals have been updated to revision 3. The revision history included in the updated documents provides detailed descriptions of changes. 

     
    The Kinetis K21F and K22F 120MHz reference manuals can be found at:
    http://www.freescale.com/webapp/sps/site/prod_summary.jsp?code=K21_120&nodeId=01624698C9DE2DDDA7&fpsp=1&tab=Documentation_Tab
    http://www.freescale.com/webapp/sps/site/prod_summary.jsp?code=K22_120&nodeId=01624698C9DE2DDDA7&fpsp=1&tab=Documentation_Tab
     
    A summary of the document changes are below and attached to this notice. 
     
    ·         Corrected UART ISO7816 related registers.
    ·         Added PORTx_DFER, PORTx_DFCR, PORTx_DFWR registers in “Pin Control Register”.
    ·         Added NOTE in “I2C Configuration”.
    ·         Updated MCM_PLACR register to MCM_CR.
    ·         Clarification of FTM2, DAC0, RNGA base addresses accessed via AIPS0-1 in SIM_SCGC2,  SIM_SCGC3, and SIM_SCGC6 registers.
    ·         Updated ADC1 channel assignment tables.
    ·         Updated Peripheral slot 0 table to include “VBAT register file” in slot no. 62.

     

     



    REASON FOR CHANGE

    The Kinetis K21F and K22F 120 MHz reference manuals are being updated from versions 2 to version 3 to correct errors and provide additional technical clarification on some device features.



    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    There is no impact to device form, fit, function or reliability.




    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about the notification, please enter a Service Request

    For sample inquiries - please go to www.freescale.com

    QUAL DATA AVAILABILITY DATE:     08-May-2014

    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

        N/A

    ELECTRICAL CHARACTERISTIC SUMMARY:

        N/A


    CHANGED PART IDENTIFICATION:

        N/A



    ATTACHMENT(S):
    N/A