FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:13-Jun-2014
NOTIFICATION:16298
TITLE:PF0100 and PF0100A Devices Datasheet Update
EFFECTIVE DATE:14-Jun-2014

DEVICE(S)
MPN
MMPF0100F0AEP
MMPF0100F0AEPR2
MMPF0100F0EP
MMPF0100F0EPR2
MMPF0100F1AEP
MMPF0100F1AEPR2
MMPF0100F1EP
MMPF0100F1EPR2
MMPF0100F2AEP
MMPF0100F2AEPR2
MMPF0100F2EP
MMPF0100F2EPR2
MMPF0100F3AEP
MMPF0100F3AEPR2
MMPF0100F4AEP
MMPF0100F4AEPR2
MMPF0100NPAEP
MMPF0100NPAEPR2
MMPF0100NPEP
MMPF0100NPEPR2
PMPF0100F0ANES
PMPF0100NPANES



AFFECTED CHANGE CATEGORIES
  • DATASHEET


  • DESCRIPTION OF CHANGE

    Freescale Semiconductor is announcing datasheet updates for PF0100 and PF0100A devices associated with this notification. The updated document provides a detailed description of the changes.
    Changes are summarized below:

    1. Table 4: Correct  SWBSTFB rating from 4.8V to 5.5V
    2. Table 4: Correct  VDDOTP rating from 9.0V to 10.0V
    3. Table 111: ISNVSLIM limit change from 1350 to 1100 uA
    4. Table 11: Lower VSNVS Turn on time from 15ms to 5ms
    5. Tables 54, 63, 78 and 87: Removed voltages 0.6V and below in specification

    The MMPF0100 datasheet revision 8.0 can be found at:

    http://freescale.com/files/analog/doc/data_sheet/MMPF0100.pdf
     

    Item Number
    Description
    Spec Symbol
    Old Value
    New Value
    Table Number
    1
    SWBSTFB maximum rating correction
    SWBSTFB
    4.8 V
    5.5 V
    Table 4
    2
    VDDOTP maximum rating correction
    VDDOTP
    9.0 V
    10.0 V
    Table 4
    3
    VSNVS Current Limit
    ISNVSLIM
    1350 uA
    1100 uA
    Table 111
    4
    VSNVS Turn-on time spec correction
    tD1
    15 ms
    5 ms
    Table 11
    5
    Buck Regulator output voltage settings 0.6V and below not supported in new datasheet revision
    Tables 54, 63, 78 and 87

     



    REASON FOR CHANGE

    Datasheet has been updated to correct pin ratings and reflect enhanced silicon performance.



    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    There is no impact to device Form, Fit, Function or Reliability.




    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about the notification, please enter a Service Request

    For sample inquiries - please go to www.freescale.com

    QUAL DATA AVAILABILITY DATE:     31-May-2014

    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

        N/A

    ELECTRICAL CHARACTERISTIC SUMMARY:

        N/A


    CHANGED PART IDENTIFICATION:

        N/A



    ATTACHMENT(S):
    External attachment(s) FOR this notification can be viewed AT:
    16298_MMPF0100.pdf