Product Change Notice

68030/68EC030 TQFP End-Of-Life Announcement
Product Discontinuance

Customers must notify Motorola in writing within 90 days of receipt of this notification if they consider the discontinued product to be "Sole Source." Motorola and the customer may negotiate an appropriate End-of-Life.

Issue Date Last Buy Date Notification # Last Ship Date
30-Jun-1997 01-Jul-1998 2921 31-Dec-1998

Affected Change Categories
    
Affected Product Divisions
 
    
Imaging and Storage
Additional Reliability Data
    
Samples
None
    
No

For any questions concerning this notification:

Contact: Stu Hoyt
Phone: (512) 895-2935

Description and Purpose

Motorola is discontinuing the manufacturing of the 68030 and 68EC030 TQFP devices, which include the following part numbers: MC68EC030PV25B, MC68EC030PV25BB1, MC68EC030PV25C, MC68030PV25C. End-of-Life orders will be accepted through 01 July, 1998. All outstanding orders must be scheduled for shipment before 31 December, 1998.

Motorola recommends using the MC68EC030FE25C (CQFP Package), the MC68030RP25C (Plastic PGS Package), or the MC68030RC25C (Ceramic PGA Package), as suitable alternatives for the MC68030PV product.

Affected Device List (Without Specials)

MC68030PV25C MC68030PVC MC68EC030PV25B MC68EC030PV25BB1
MC68EC030PV25C SPAKEC030PV25B

									
 

 

Last modified: