Product Change Notice

Citizen RP Package Discontinuance

CUSTOMERS MUST NOTIFY MOTOROLA IN WRITING
WITHIN 90 DAYS OF RECEIPT OF THIS NOTIFICATION
IF THEY CONSIDER THE DISCONTINUED PRODUCT TO BE "SOLE SOURCE."
MOTOROLA AND THE CUSTOMER MAY NEGOTIATE
AN APPROPRIATE END-OF-LIFE

Issue Date Notification #
22-Dec-1999
5325
Last Buy Date
Last Ship Date
30-Dec-2000
30-Jun-2001


Affected Change Categories
    
Affected Product Divisions
    
Networking Systems Division (NN)
Imaging Systems Division (LD)
Additional Reliability Data
    
Samples
None
    
No

For any questions concerning this notification:

Contact: MARTY ALKIS
Phone: 512-895-8921

Description and Purpose

In our continuing effort to consolidate and improve our manufacturing process, we are discontinuing production of the plastic pin grid array package which has been assembled by Citizen in Japan. The discontinuance of this package will affect the MC68020, MC68EC020, MC68030, and MC68EC030 product families. This discontinuance will simplify product management for our 68020 and 68030 product lines and provide increased manufacturing flexibility to better serve our customers.

This notice will serve as the lifetime buy announcement. The lifetime buy announcement means that the devices listed in this notification can be ordered until December 30, 2000 and shipments can be scheduled for an additional 6 months to June 30, 2000. Lifetime buys are non-cancelable, non-returnable. Please do not hesitate to contact your local Motorola SPS sales representative if you need additional information.

Motorola regrets any inconvenience this may cause our valued customers.

Possible Replacement Parts

Motorola's replacement part recommendations are listed below.

EOL Part - MC68020RP/CRP

Replacement part(s) - MC68020RC/CRC, MC68020FC/CFC, MC68020FE

* Replace RP with the 68020RC (Ceramic PGA package)
RP = 114 pins (SGRP020E / 5016)
RC = 114 pins (SGR68020 / 5003)
Pin lengths are different RP has a standoff, RC does not
Advantage: Pin for pin compatibility

* Replace RP with the 68020FC (PQFP) or 68020FE (CQFP)
Surface mount versus through-hole
FE is ceramic, FC is plastic
Different form factor versus the RP
Advantage: FC and FE bring a price reduction

EOL Part - MC68EC020RP/CRP/IRP

Replacement part(s) - MC68EC020FG/CFG

* Replace with 68EC020FG (QFP package)
Surface mount versus through-hole
Different form factor versus the RP
Advantage: FG brings a price reduction

Please refer to Section 13.0 of the MC68EC020 and Section 11.0 of the MC68020 user's manuals for additional Pin Assignment and package dimensions information.

The web page URL for MC68020 and MC68EC020 documentation is:
http://ebus.mot-sps.com/ProdCat/psp/0,1250,MC68020~934310184622,00.html#documentation

EOL Part - MC68030RP/CRP

Replacement part(s) - MC68030RC/CRC, MC68030FE

* Replace RP with the 68030RC (ceramic PGA package)
Functionally, pin for pin compatible
RP = 124 pins (SGRP030 and SGRP030B / 5017)
RC = 128 pins (SGR030 / 5004)
RC's 4 extra pins are no-connects
Pin lengths differ
RP has a standoff, RC does not
Advantage: RC brings a price reduction

* Replace RP with the 68030FE (CQFP package)
Surface mount versus through-hole
Different form factor versus the RP
Advantage: FE brings a price reduction

EOL Part - MC68EC030RP/CRP

Replacement part(s) - MC68EC030FE/CFE

* Replace RP with 68EC030FE (CQFP package)
Advantage: FE brings a price reduction
Surface mount versus through-hole
Different form factor versus the RP

Please refer to Section 14.0 of the MC68EC030 and MC68030 user's manuals for additional Pin Assignment and package dimensions information.

The web page URL for MC68030 and MC68EC030 documentation is: http://ebus.mot-sps.com/ProdCat/psp/0,1250,MC68030~934310184622,00.html#documentation

Although device functionality will not change with use of the replacement parts, design changes may be required to accommodate the different package structures.

Affected Device List (Without Specials)

MC68020CRP16E, MC68020RP16E, MC68020RP20E, MC68020RP25E, MC68030RP20C, MC68030RP25C, MC68030RP33C, MC68030RPC, MC68EC020IRP25, MC68EC020RP16, MC68EC020RP25, MC68EC030CRP25C, MC68EC030RP25C, MC68EC030RP40C, MC68EC030RPB, MC68EC030RPC, SC414001RP20E, SC414030CRP25C, SC414030RP25C, SC414114RP16, SC414114RP25, SPAKEC030RP25C, SPAKEC030RP40C, SPAKEC030RP40C

Last modified: