MOTOROLA

 

Semiconductor Products Sector

Issuing Division: TSG


PRODUCT AND PROCESS CHANGE NOTIFICATION

Generic Copy


19-FEB-2003


  
Subject:   MOTOROLA PRODUCT AND PROCESS CHANGE NOTIFICATION 8497
TITLE:

908AZ32A SINGLE TEST FLOW


EFFECTIVE DATE:        20-May-2003


AFFECTED CHANGE CATEGORIES

·  TEST PROCESS



AFFECTED PRODUCT DIVISIONS

·  WIRELESS COMMUNICATIONS DIV (VC)

·  ADVANCED VEHICLE SYS DIV (JB)

·  BODY ELECT, OCCUPANT SAFETY (JD

·  SMARTMOS PROD TECH CTR (JS

·  NETWORK & COMM SYS DIV (NB)


ADDITIONAL RELIABILITY DATA: None
REFERENCE: Contact Sales Office ()


SAMPLES: Contact Local Sales Office
REFERENCE: Contact Sales Office ()

Contact your local Motorola Sales Office.


For any questions concerning this notification:
REFERENCE: Contact Sales Office (JEREMY DONOVAN)

DISCLAIMER
      DISCLAIMER:
     
      MOTOROLA WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
      CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
      RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL MOTOROLA SALES
      OFFICE.


DO NOT REPLY TO THIS MESSAGE.
GPCN FORMAT:           CUSTOMER

DESCRIPTION AND PURPOSE

      Motorola is pleased to announce the successful elimination of Final
      Test at room and cold temperatures for the MC908AZ32AxFU.

QUALIFICATION PLAN

      1.
Collect and verify failures from production final testing at room
      and cold temperatures from twelve or more wafer lots.
      2. Develop the hot final test program to screen any confirmed
      failures from room or cold testing.
      3. Calculate the PPM rate at 90% confidence based upon the sample
      size tested for any remaining unscreened failures.
      4. Eliminate the tests if less than 50PPM is shown.
      0/46052 or 1/77795 or 2/106454 (Fail/Sample Size)
      5.
QA Gate tests are unafected.

RELIABILITY DATA SUMMARY

      Room Temp: One failure in 100K units.
     
      Cold Temp: Zero failures in 100K units.

ELECTRICAL CHARACTERISTIC SUMMARY

      Available on request.


CHANGED PART IDENTIFICATION

      NA


AFFECTED DEVICE LIST

PART

MC908AZ32ACFU

MC908AZ32AMFU

MC908AZ32AVFU

PC68HC908AZ32AFU

SC510764CFU

SC510764CFUR2

SC510764VFU

SC510764VFUR2

SC510768CFU

SC510768CFUR2

SC510768MFU

SC510768MFUR2

SC510768VFU

SC510768VFUR2