FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:29-Jan-2003
NOTIFICATION:8500
TITLE:INDUSTRIAL TIER QUALIFICATION - MCF5272
EFFECTIVE DATE:30-Jan-2003


Because of an order from the United States International Trade Commission, BGA-packaged product lines and part numbers indicated here currently are not available from Freescale for import or sale in the United States prior to September 2010: Indicated by asterisk (*)

DEVICE(S)

MPN
*MCF5272CVF66
*MCF5272VF66
PCF5272CVF66A
PCF5272VF66A
*XCF5272CVF66
XCF5272VF66



AFFECTED CHANGE CATEGORIES
  • DESIGN CHANGE

  • LABELING CHANGE ON SHIPPING PACKAGE

  • MARKING PROCESS

  • NEW PRODUCT QUALIFICATION


  • DESCRIPTION OF CHANGE

    Motorola is pleased to announce that the MCF5272 ColdFire microprocessor has achieved industrial-tier qualification. The markings of the devices affected by this announcement are as follows: ___Previous Marking:__________________New Marking: =================______________============ XCF5272VF66 (1K75N mask) --->MCF5272VF66 (3K75N mask) XCF5272CVF66 (1K75N mask) --->MCF5272CVF66 (3K75N mask) The MCF5272VF66 and MCF5272CVF66 ColdFire microprocessors both pass 1kV HBM (Human Body Model) and 100V MM (Machine Model). This level of ESD meets JEDEC level 1 requirements.



    REASON FOR CHANGE

    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about samples, please enter a Service Request


    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

        N/A

    ELECTRICAL CHARACTERISTIC SUMMARY:

        N/A


    CHANGED PART IDENTIFICATION:

        N/A



    ATTACHMENT(S):
    N/A