MOTOROLA

 

Semiconductor Products Sector

Issuing Division: MOTOROLA MICROCONTROLLERS DIV (AC


PRODUCT BULLETIN

Generic Copy


08-MAY-2003


  
Subject:             MOTOROLA PRODUCT BULLETIN 8862
TITLE:

MC OF HC08JL8 - TSC6 MASK#L61N


EFFECTIVE DATE:        09-May-2003


AFFECTED CHANGE CATEGORIES

·  NEW PRODUCT QUALIFICATION



AFFECTED PRODUCT DIVISIONS

·  BODY ELECT, OCCUPANT SAFETY (JD

·  DRIVER INFORMATION DIVISION (JI)


ADDITIONAL RELIABILITY DATA: None
REFERENCE: Contact Sales Office ()


SAMPLES: Contact Local Sales Office
REFERENCE: Contact Sales Office ()

Contact your local Motorola Sales Office.


For any questions concerning this notification:
REFERENCE: Contact Sales Office (HENRY CHOW)

DISCLAIMER
      DISCLAIMER:
     
      MOTOROLA CONSIDERS THIS CHANGE APPROVED UNLESS SPECIFIC CONDITIONS
      OF ACCEPTANCE ARE PROVIDED IN WRITING. TO DO SO, CONTACT YOUR LOCAL
      MOTOROLA SALES OFFICE.


DO NOT REPLY TO THIS MESSAGE.
GPCN FORMAT:           CUSTOMER

DESCRIPTION AND PURPOSE

      Motorola is pleased to announce the successful qualification of the
     
      MC68HC08JL8 built from TSC6 Fabrication Facility.

QUALIFICATION PLAN

      L61N, TSC6
     
     
      HTOL - High Temp Op Life 140C, 24 Hours,Extented read point
      264hrs.
      ESD - Electrostatic Discharge;
      Human Body Model (HBM) Test at 500/1000/1500/2000/2500 Volts
      Machine Model (MM) Test at 50/100/150/200/250 Volts
      LU - Dynamic Latch-up 100mA at 125C

RELIABILITY DATA SUMMARY

      HTOL - 0/77 at 24hr at 140C and 0/77 at 264hrs extented read point.
     
      ESD HBM
      2.5KV- 0/3,
      2KV- 0/3,
      1.5KV- 0/3,
      1.0KV- 0/3,
      0.5KV- 0/3.

      ESD MM
      250V- 0/3,
      200V- 0/3,
      150V- 0/3,
      100V- 0/3,
      50V- 0/3.

      Latch-Up - 0/6.
     

ELECTRICAL CHARACTERISTIC SUMMARY

      Available on request.


CHANGED PART IDENTIFICATION

      SC marking


AFFECTED DEVICE LIST

PART

KMC908JK8CDW

KMC908JK8CP

KMC908JK8MDW

KMC908JK8MP

KMC908JL8CDW

KMC908JL8CFA

KMC908JL8CP

KMC908JL8CSP

KMC908JL8MDW

KMC908JL8MFA

KMC908JL8MP

KMC908JL8MSP

MC68HC908JK8CDW

MC68HC908JK8CP

MC68HC908JK8MDW

MC68HC908JK8MP

MC68HC908JL8CDW

MC68HC908JL8CFA

MC68HC908JL8CP

MC68HC908JL8CSP

MC68HC908JL8MDW

MC68HC908JL8MFA

MC68HC908JL8MP

MC68HC908JL8MSP

PC68HC908JK8CDW

PC68HC908JK8CP

PC68HC908JK8MDW

PC68HC908JK8MP

PC68HC908JL8CDW

PC68HC908JL8CFA

PC68HC908JL8CJP

PC68HC908JL8CP

PC68HC908JL8CSP

PC68HC908JL8MDW

PC68HC908JL8MFA

PC68HC908JL8MJP

PC68HC908JL8MP

PC68HC908JL8MSP