MOTOROLA

 

Semiconductor Products Sector

Issuing Division: NETWORK & COMM SYS DIV (NB)


PRODUCT BULLETIN

Generic Copy


12-MAY-2003


  
Subject:             MOTOROLA PRODUCT BULLETIN 8864
TITLE:

MC QUALIFICATION FOR MPC8241/45 FAMILY


EFFECTIVE DATE:        13-May-2003


AFFECTED CHANGE CATEGORIES

·  MARKING PROCESS



AFFECTED PRODUCT DIVISIONS

·  WIRELESS COMMUNICATIONS DIV (VC)

·  ADVANCED VEHICLE SYS DIV (JB)

·  WIRELESS INFRASTRCT SYS DIV (NH

·  BODY ELECT, OCCUPANT SAFETY (JD

·  RF/IF DIV (VW)

·  CPD- COMPUTING PLATFORM DIVISION (NR)

·  SMARTMOS PROD TECH CTR (JS

·  DRIVER INFORMATION DIVISION (JI)

·  NETWORK & COMM SYS DIV (NB)

·  BRD. AND ENT. DIVISION BESD (VE)


ADDITIONAL RELIABILITY DATA: None
REFERENCE: Contact Sales Office ()


SAMPLES: Contact Local Sales Office
REFERENCE: Contact Sales Office ()

Contact your local Motorola Sales Office.


For any questions concerning this notification:
REFERENCE: Contact Sales Office (JOEY TSAI)

DISCLAIMER
      DISCLAIMER:
     
      MOTOROLA CONSIDERS THIS CHANGE APPROVED UNLESS SPECIFIC CONDITIONS
      OF ACCEPTANCE ARE PROVIDED IN WRITING. TO DO SO, CONTACT YOUR LOCAL
      MOTOROLA SALES OFFICE.


DO NOT REPLY TO THIS MESSAGE.
GPCN FORMAT:           CUSTOMER

DESCRIPTION AND PURPOSE

      Motorola is pleased to announce that the 8241 and 8245 rev D
      (Maskset 4K78P) are now fully MC qualified. Incremental reliability
      stresses enable this change from XC to MC,details in Reliability
      Data section. Please refer to PCN8141 describing the transition from
      Rev B to Rev D. The shipment of the MC qualified 8245 Rev D parts
      will start in May,2003 while the MC qualified 8241 Rev D parts will
      start in June,2003. Please reference PCN 8851, MPC8241 Rev D Family
      Package Improvement, for changes to the XPC8241xZP PBGA package.
     
      Starting in August 2003, all new orders should be placed using the
      MPC8241xZQ for Lead-bearing PBGA, MPC8241xVR for Lead-free PBGA and
      the MPC8245xZU TBGA. In August 2003, all existing backlog of
      XPC8241xZP needs to be converted to the MPC8241xZQ or MPC8241xVR and
      XPC8245xZU needs to be converted to the MPC8245xZU.

QUALIFICATION PLAN

      Qualification has been completed. See Reliability Summary below.

RELIABILITY DATA SUMMARY

      MPC8241xZQ/VR MPC8245xZU RevD MC data:
     
      High Temp Operating Life (2.35V, 125C)
      0/279 at 168 Hours
      0/93 at 196 Hours
     
      High Temp Operating Life (2.6V, 125C)
      0/234 at 144 Hours
      0/80 at 168 Hours
     
      ESD - Human Body Model
      0/12 at 2KV
     
      ESD - Machine Model
      0/12 at 200V
     
      ESD - Charged Device Model
      0/9 at 500V
     
      Latch-up
      0/12 at 200mA
     
      MPC8241xZQ/VR 357 Lead PBGA
      Moisture Sensitivity Level Characterization
      0/358 at MSL3 / 245C
     
      Autoclave
      121C, 100% RH, 15 PSIG with PC @ MSL3 / 245C IR Reflow
      0/326 at 144 Hours
     
      Temperature Cycle
      -65C to 150C Air to Air with PC @ MSL3 / 245C IR Reflow
      0/646 at 500 cycles
     
      Temperature Humidity Bias
      85C, 85%R.H., Nominal Bias with PC @ MSL3 / 245C IR Reflow
      0/219 at 1008 Hours
     
      High Temperature Bake 150C
      0/480 at 1008 Hours
     
      Note: Data was taken on a combination of 357 PBGA test vehicle and
      actual MPC8241 Product.
     
      MPC8245xZU 352 TBGA
      Moisture Sensitivity Level Characterization
      0/135 at MSL3 / 220C
     
      Autoclave
      121C, 100% RH, 15 PSIG with PC @ MSL3 / 220C IR Reflow
      0/692 at 144 Hours
     
      Temperature Cycle
      -65C to 150C Air to Air with PC @ MSL3 / 220C IR Reflow
      0/693 at 500 cycles
     
      Temperature Humidity Bias
      85C, 85%R.H., Nominal Bias with PC @ MSL3 / 220C IR Reflow
      0/231 at 1008 Hours
     
      Note: Data was taken on a 480 TBGA test vehicle.

ELECTRICAL CHARACTERISTIC SUMMARY

      N/A

CHANGED PART IDENTIFICATION

      Part numbers that formerly had an XPC prefix will now bear the MPC
      prefix. For example, the 8245 product, the 4K78P mask revision (Rev
      D) would be marked MPC8245LZU266D instead of XPC8245LZU266B in the
      rev B silicon. As an example for the 8241 product, the 4K78P mask
      revision (Rev D) would be marked MPC8241LZQ166D instead of the
      XPC8241LZP166D.


AFFECTED DEVICE LIST

PART

KXPC8245LZU266D

KXPC8245LZU333D

XPC8241LZP166B

XPC8241LZP200B

XPC8241TZP166B

XPC8241TZP200B

XPC8245LZU266B

XPC8245LZU266D

XPC8245LZU300B

XPC8245LZU333B

XPC8245LZU333D

XPC8245LZU350B

XPC8245RZU400B

XPC8245TZU266B

XPC8245TZU300B

XPC8245TZU333B

XPC8245TZU350B