MOTOROLA

Semiconductor Products Sector
Issuing Division: TSG

UPDATE NOTIFICATION
Generic Copy

12-AUG-2003


Subject:               MOTOROLA UPDATE NOTIFICATION 9088
TITLE:
MC QUAL THE MC68HC908AZ32A IN TSMC

EFFECTIVE DATE:        13-Aug-2003


AFFECTED CHANGE CATEGORIES
  • NEW PRODUCT QUALIFICATION


  • AFFECTED PRODUCT DIVISIONS
  • WIRELESS COMMUNICATIONS DIV (VC)
  • ADVANCED VEHICLE SYS DIV (JB)
  • BODY ELECT, OCCUPANT SAFETY (JD
  • SMARTMOS PROD TECH CTR (JS
  • DRIVER INFORMATION DIVISION (JI)
  • NETWORK & COMM SYS DIV (NB)

  • ADDITIONAL RELIABILITY DATA: None
    REFERENCE: Contact Sales Office ()

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Motorola Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (JEFFREY C. RIGG (2ND))

    DISCLAIMER
          DISCLAIMER:
         
          MOTOROLA WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL MOTOROLA SALES
          OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          Motorola is pleased to announce the successful qualification of the
          MC908AZ32AxFU built in the TSMC Fabrication Facility.
         
         
          REFERENCE PREVIOUS PB NUMBER:
          8639 - MC QUAL THE MC68HC908AZ32A IN TSMC

    QUALIFICATION PLAN

          0K12Y, TSMC
         
          HTOL - High Temp Op Life 150C, 408 Hours
          ESD - Electrostatic Discharge;
          Human Body Model (HBM) Test at 500/1000/1500/2000 Volts
          Machine Model (MM) Test at 50/100/150/200 Volts
          LU - Dynamic Latch-up
          ET (10K Write/Erase) 125C, -40C
          DR Data Retention Bake 175C, 504 Hours
          ED - Electrical Distribution

    RELIABILITY DATA SUMMARY

          0K12Y, TSMC
         
          HTOL 150C, 408 Hours 0/77
          Generic TSMC 0.5um Data, HTOL 150C, 408 Hours 68HC908AZ60A (K85K) :
          0/77, 0/77, 0/77
          ESD
          HBM 0.5KV 0/3, 1.0KV 0/3,
          HBM 1.5KV 1/3_____IRQ LKG_____pin2
          HBM 2.0KV 1/3_____IRQ LKG_____pin2
          MM 50V 0/3, 100V 0/3, 150V 0/3
          MM 200V 1/3_____A2D Channels p34-47,50-52
         
          LU 0/6
          ET (10K W/E) 125C 0/77, -40C 0/77
          Generic SHC 64 QFP Data: ET (10K W/E) 68HC908AZ60A (K85K) : 0/77,
          0/77, 0/77 EEPROM 10K cycles at -40 degrees C, 125 degrees C + Flash
          10K cycles at -40 degrees C, 125 degrees C + Data Retention Bake at
          175 degrees C.
          DR 175C 504 Hours 0/77
          ED Pass

    ELECTRICAL CHARACTERISTIC SUMMARY

          Available on request.


    RELATED NOTIFICATIONS:
    MC QUAL THE MC68HC908AZ32A IN TSMC
    AFFECTED DEVICE LIST
    PART
    MC908AZ32ACFU
    MC908AZ32AMFU
    MC908AZ32AVFU
    PC68HC908AZ32AFU
    SC510764CFU
    SC510764CFUR2
    SC510764VFU
    SC510764VFUR2
    SC510768CFU
    SC510768CFUR2
    SC510768MFU
    SC510768MFUR2
    SC510768VFU
    SC510768VFUR2