MOTOROLA

Semiconductor Products Sector
Issuing Division: TSG

PRODUCT BULLETIN
Generic Copy

12-AUG-2003


Subject:               MOTOROLA PRODUCT BULLETIN 9090
TITLE:
TSPG MC QUAL THE MC68HC908AS32A IN TSMC

EFFECTIVE DATE:        13-Aug-2003


AFFECTED CHANGE CATEGORIES
  • NEW PRODUCT QUALIFICATION


  • AFFECTED PRODUCT DIVISIONS
  • ADVANCED VEHICLE SYS DIV (JB)
  • BODY ELECT, OCCUPANT SAFETY (JD
  • SMARTMOS PROD TECH CTR (JS
  • NETWORK & COMM SYS DIV (NB)

  • ADDITIONAL RELIABILITY DATA: None
    REFERENCE: Contact Sales Office ()

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Motorola Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (JEFFREY C. RIGG)

    DISCLAIMER
          DISCLAIMER:
         
          MOTOROLA CONSIDERS THIS CHANGE APPROVED UNLESS SPECIFIC CONDITIONS
          OF ACCEPTANCE ARE PROVIDED IN WRITING. TO DO SO, CONTACT YOUR LOCAL
          MOTOROLA SALES OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          Motorola is pleased to announce the successful qualification of the
          MC908AS32AxFN built in the TSMC Fabrication Facility.

    QUALIFICATION PLAN

          2L77D, TSMC
         
          HTOL - High Temp Op Life 150C, 408 Hours
          HAST - 130C/85 percent RH for 96 hrs
          ESD - Electrostatic Discharge;
          Human Body Model (HBM) Test at 500/1000/1500/2000 Volts
          Machine Model (MM) Test at 50/100/150/200 Volts
          LU - Dynamic Latch-up
          ET (10K Write/Erase) 125C, -40C
          DR Data Retention Bake 175C 504 Hours
          ELFR - 150C for 24 hrs
          GL - Gate Leakage
          ED - Electrical Distribution

    RELIABILITY DATA SUMMARY

          2L77D, TSMC
         
          HTOL 150C
          B65462___0/77 to 408hr
          Generic TSMC 0.5um Data___ 68HC908AS60A (K85K)
          B64544101/2___504hrs- 0/77
          B64546101/2___504hrs- 0/77
          B64547101/2___504hrs- 0/77 ESD
          HAST 0/77
          Generic TSMC 0.5um Data___ 68HC908AS60A (K85K)
          B64544101/2___96hr - 0/77
          B64546101/2___96hr - 1/77 (_SEE NOTE_A_)
          B64547101/2___96hr - 0/77
         
          ___(_NOTE_A_) One unit was mechanically damaged by ATE handler and
          was discounted from qualification.
         
          HBM 0.5KV 0/3, 1.0KV 0/3,
          HBM 1.5KV 0/3, HBM 2.0KV 0/3
          MM 50V 0/3, 100V 0/3, 150V 0/3
          MM 200V 0/3
          LU 0/6
          ET (10K W/E)
          125C lot_____B65462___0/77 to 168hr
          -40C lot_____B65462___0/77 to 168hr
          Generic TSMC 0.5um Data___ 68HC908AS60A (K85K) at 125C 10K cycs and
          DRB at 175C for 504hrs
          B64544101/2___0/77
          B64546101/2___0/77
          B64547101/2___0/77
          DR 175C 504 Hours 0/77
          ELFR 0/800
          Generic TSMC 0.5um Data___ 68HC908AS60A (K85K)
          B64544101/2___0/800
          B64546101/2___2/800 (_SEE NOTE_B_)
          B64547101/2___0/800
         
          ___(_NOTE_B_) Two units were mechanically damaged by the ATE handler
          and have been discounted from the qualification.
         
          GL - 0/6
          ED Pass

    ELECTRICAL CHARACTERISTIC SUMMARY

          Available on request.


    AFFECTED DEVICE LIST
    PART
    KMC908AS32ACFN
    KMC908AS32AMFN
    KMC908AS32AVFN
    MC908AS32ACFN
    MC908AS32ACFNR2
    MC908AS32AMFN
    MC908AS32AMFNR2
    MC908AS32AVFN
    MC908AS32AVFNR2
    PC908AS32AMFN
    PC908AS32AMFNR2