MOTOROLA

Semiconductor Products Sector
Issuing Division: TSG

PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy

13-AUG-2003


Subject:               MOTOROLA PRODUCT AND PROCESS CHANGE NOTIFICATION 9091
TITLE:
TSPG MC QUAL THE MC68HC908AS32A IN TSC6

EFFECTIVE DATE:        11-Nov-2003


AFFECTED CHANGE CATEGORIES
  • MOTOROLA FAB SITE


  • AFFECTED PRODUCT DIVISIONS
  • ADVANCED VEHICLE SYS DIV (JB)
  • BODY ELECT, OCCUPANT SAFETY (JD
  • SMARTMOS PROD TECH CTR (JS
  • NETWORK & COMM SYS DIV (NB)

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (RA4335)
    Contact your local Motorola Sales Office.

    SAMPLES: No
    REFERENCE: Contact Sales Office ()

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (JEFFREY C. RIGG)

    DISCLAIMER
          DISCLAIMER:
         
          MOTOROLA WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL MOTOROLA SALES
          OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          Motorola is pleased to announce the successful qualification of the
          MC908AS32AxFN built in the TSC6 Fabrication Facility.

    QUALIFICATION PLAN

          0L46M, TSC6
         
          HTOL - High Temp Op Life 125C, 168 Hours
          ESD - Electrostatic Discharge;
          Human Body Model (HBM) Test at 500/1000/1500/2000 Volts
          Machine Model (MM) Test at 50/100/150/200 Volts
          LU - Dynamic Latch-up
          ET (1K Flash and 10K EEPROM Write/Erase) 125C
          DR Data Retention Bake 504 Hours
          ED - Electrical Distribution

    RELIABILITY DATA SUMMARY

          0L46M, TSC6,
         
          HTOL - TJ392121- 0/77 at 504hr at 125C.
          Generic Data TSC6 0.5um:
          912Dx128A (L05H) 32401A-0/77,
          908AT60A (L87J) TJ49282.0 - 0/77,
          908AT60A (L87J) TJ49282.3 - 0/77.
          08AZ32A (L52H)- TJ49284.1- 0/77,
          08AZ32A (L52H)- TJ49284.2- 0/77
          ESD HBM
          2KV- 0/3,1.5KV- 0/3,
          1.0KV- 0/3,0.5KV- 0/3.
          ESD MM
          200V- 0/3,150V- 0/3,
          100V- 0/3,50V- 0/3.
          LU - 0/6.
          ET & DR TJ392121- 0/77 at 504hr
          Generic Data TSC6 0.5um:
          908AT60A (L87J),TJ49282.0 - 0/77,
          908AT60A (L87J),TJ49282.3 - 0/77.
          08AZ32A (L52H), TJ49284.1 - 0/77,
          08AZ32A (L52H), TJ49284.2 - 0/77.
          912DT128A (L05H)- TJ49801.3- 0/77.
          912DT128P (2L05H)- TJ3863020- 0/77. (-40C W/E)
          ED - Pass.

    ELECTRICAL CHARACTERISTIC SUMMARY

          Available on request.

    CHANGED PART IDENTIFICATION

          2L77D, TSMC
         
          0L46M, TSC6


    AFFECTED DEVICE LIST
    PART
    KMC908AS32ACFN
    KMC908AS32AMFN
    KMC908AS32AVFN
    MC908AS32ACFN
    MC908AS32ACFNR2
    MC908AS32AMFN
    MC908AS32AMFNR2
    MC908AS32AVFN
    MC908AS32AVFNR2
    PC908AS32AMFN
    PC908AS32AMFNR2