MOTOROLA

Semiconductor Products Sector
Issuing Division: BODY ELECT, OCCUPANT SAFETY (JD

PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy

25-AUG-2003


Subject:               MOTOROLA PRODUCT AND PROCESS CHANGE NOTIFICATION 9109
TITLE:
QUALIFICATION OF MC68HC908MR8 IN TSC6

EFFECTIVE DATE:        23-Nov-2003


AFFECTED CHANGE CATEGORIES
  • MOTOROLA FAB SITE


  • AFFECTED PRODUCT DIVISIONS
  • ADVANCED VEHICLE SYS DIV (JB)
  • BODY ELECT, OCCUPANT SAFETY (JD
  • RF/IF DIV (VW)
  • DRIVER INFORMATION DIVISION (JI)

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (R10931)
    Contact your local Motorola Sales Office.

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Motorola Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (CHIC FARRELL)

    DISCLAIMER
          DISCLAIMER:
         
          MOTOROLA WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL MOTOROLA SALES
          OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          Motorola SPS would like to inform you of the qualification of the
          MC68HC908MR8 manufactured in the TSC6 facility in Japan. The
          product is qualified to the full automotive temperature range. The
          qualification allows additional manufacturing capacity for the
          MC68HC908MR8, in addition to the present TSMC manufacturing
          capability. There are no plans to End of Life the TSMC mask set.

    QUALIFICATION PLAN

          Qualified to AEC Grade 1 Q100

    RELIABILITY DATA SUMMARY

          504hr Life Test (150 degC) - 0/77
         
          Flash 10k w/e cycling at 125c and 504hrs data retn at 175c - 0/77
          Latch-up - 0/6
          CDM ESD 250V, 500V - 0/3, 0/3
          HBM ESD 500V, 1000V, 1500V, 2000V - 0/3, 0/3, 0/3, 0/3
          MM ESD 50V, 100V, 150V, 200V - 0/3, 0/3, 0/3 0/3
          Gate Leakage - 0/6

    ELECTRICAL CHARACTERISTIC SUMMARY

          N/A

    CHANGED PART IDENTIFICATION

          N/A


    AFFECTED DEVICE LIST
    PART
    KMC3PHACVFA
    KMC908MR8VDW
    KMC908MR8VFA
    KMC908MR8VP
    MC3PHACVFA
    MC68HC908MR8CDW
    MC68HC908MR8CFA
    MC68HC908MR8CP
    MC68HC908MR8MDW
    MC68HC908MR8MFA
    MC68HC908MR8MP
    MC68HC908MR8VDW
    MC68HC908MR8VFA
    MC68HC908MR8VP
    MC908MR8CDWR2
    MC908MR8CFAR2
    MC908MR8MDWR2
    MC908MR8MFAR2
    MC908MR8VDWR2
    MC908MR8VFAR2
    SF510209MFA