MOTOROLA

Semiconductor Products Sector
Issuing Division: NETWORK & COMMUNICATION SYSTEMS DIVISION - NCSD

PRODUCT AND PROCESS CHANGE NOTIFICATION
Generic Copy

29-OCT-2003


Subject:               MOTOROLA PRODUCT AND PROCESS CHANGE NOTIFICATION 9322
TITLE:
MOTOROLA PQII HIP4 TRANSITION PCI DEVICE

EFFECTIVE DATE:        15-Feb-2004


AFFECTED CHANGE CATEGORIES
  • NEW PRODUCT QUALIFICATION


  • AFFECTED PRODUCT DIVISIONS
  • WIRELESS COMMUNICATIONS DIV (VC)
  • ADVANCED VEHICLE SYS DIV (JB)
  • WIRELESS INFRASTRCT SYS DIV (NH
  • BODY ELECT, OCCUPANT SAFETY (JD
  • RF/IF DIV (VW)
  • COMPUTING PLATFORM DIVISION - CPD
  • SMARTMOS PROD TECH CTR (JS
  • DRIVER INFORMATION DIVISION (JI)
  • NETWORK & COMMUNICATION SYSTEMS DIVISION - NCSD
  • 32 BIT EMBEDDED CONTROLLER DIVISION - TECD

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (RVML40)
    Contact your local Motorola Sales Office.

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Motorola Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (JASON ZACZYK)

    DISCLAIMER
          DISCLAIMER:
         
          MOTOROLA WILL CONSIDER THIS CHANGE APPROVED UNLESS SPECIFIC
          CONDITIONS OF ACCEPTANCE ARE PROVIDED IN WRITING WITHIN 30 DAYS OF
          RECEIPT OF THIS NOTICE. TO DO SO, CONTACT YOUR LOCAL MOTOROLA SALES
          OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          Motorola is announcing the transition of the XPC8250, XPC8265,
          MPC8250, MPC8265 and MPC8266 in the .25-micron technology (HiP4)
          from die revision A (mask number 2K25A) and die revision B (mask
          number 4K25A) to die revision C (mask number 5K25A). Many
          customers are already using revision C and are not affected by this
          announcement.
         
          All customers using the 8250, 8265 and 8266 in revision A and
          revision B are required to transition to the revision C device by
          May 15, 2004. Motorola will not accept any new orders on revision A
          or revision B after February 15, 2004.
         
          Some typical examples of this transition would be the following:
          _____Current Part Number_______New Part Number
          _____XPC8250AZUIFBA_____MPC8250AZUMHBC
          ____MPC8250AZUMHBB____MPC8250AZUMHBC
          _____XPC8265AZUPJDA_____MPC8265AZUPJDC
          _____MPC8266AZUPJDB_____MPC8266AZUPJDC
          ~~~ PLEASE NOTE that some lower speed options are no longer offered
          when moving to revision C as speed yields have increased. An
          example of this would be the XPC8250AZUIFBA will now be available as
          the MPC8250AZUMHBC, the device will operate at the IFB speed.
          Please see the PQ2 decoder below for additional speed grade options.
          ~~~
         
          Revision C will be the long running revision for the MPC8250,
          MPC8265 and the MPC8266. Samples and production quantities of
          revision C are available today.
         
          PQ2 Part Number Decoder:
          _________________________________Speed CPU/
          _Root Part Num__Temp Range__Package__CPM/Bus__Die Revision
          XPC/MPC8250A____C_________ZU_____XXX________C
         
          Root Part Number: Root part in HiP4 (8255, 8260)
          Temperature Range: blank = Commercial , C = Extended
          Package Description: ZU = 480-pin TBGA
          Speed Grade: (Please note that not all combinations are available)
          A=50_____B=66_____C=75_____D=83_____E=100
          F=133____G=150____H=166____I=200_____J=208
          K=233____L=250____M=266___N=291_____P=300
          Die Revision
         
          An additional version of the PQ2 decoder can be found at:
          http://e-www.motorola.com/files/netcomm/doc/prod_num_scheme/82XXPNS.j
          pg

    QUALIFICATION PLAN

          See Reliability Summary.

    RELIABILITY DATA SUMMARY

          HTOL / Vd1-2.5V, Vd2-4.0V, 125C
         
          MPC8260A Rev C.0
          168 hours = 0/240
         
          MPC8260A Rev B.1
          168 hours = 0/240
         
          Electrical Characterization -45C, 0C and 105C
         
          MPC8260A Rev B.1
          0/10
         
          Electrostatic Discharge and Latch-up Test
          MPC8260A Rev B.1
          HBM 2kv = 0/3
          MM 200v = 0/3
          CDM 2kv = 0/3
          Latch Up 200ma = 0/6
         
          The complete PowerQUICC II Revisions B.1 Product Family Reliability
          Data sets are available upon request. Please contact your Local
          Motorola Sales Representative.

    ELECTRICAL CHARACTERISTIC SUMMARY

          Electrical characterization data meets all data sheet specifications.

    CHANGED PART IDENTIFICATION

          N/A


    AFFECTED DEVICE LIST
    PART
    KMPC8250ACVRIHBB
    KMPC8250ACZQIHBB
    KMPC8250ACZUMHBB
    KMPC8250AVRIHBB
    KMPC8250AZUPIBB
    KMPC8265ACZUMIBB
    KMPC8265AZUPIBB
    KMPC8265AZUPJDB
    KMPC8266AZUPJDB
    KXPC8250ACZUMHBA
    KXPC8250AZUPHBA
    KXPC8265AZUMHBA
    MPC8250ACVRIHBB
    MPC8250ACZQIHBB
    MPC8250ACZUMHBB
    MPC8250AVRIHBB
    MPC8250AZQIHBB
    MPC8250AZUMHBB
    MPC8250AZUPIBB
    MPC8265ACZUMHBB
    MPC8265ACZUMIBB
    MPC8265AZUMHBB
    MPC8265AZUPIBB
    MPC8265AZUPJDB
    MPC8266AZUPJDB
    XPC8250ACZUIFBA
    XPC8250ACZUMHBA
    XPC8250AZUIFBA
    XPC8250AZUMHBA
    XPC8250AZUPHBA
    XPC8265ACZUMIBA
    XPC8265AZUMHBA
    XPC8265AZUMIBA