FREESCALE

Freescale Semiconductor, Inc.
Issuing Division: 32 BIT EMBEDDED CONTROLLER DIVISION - TECD ( JB )

PRODUCT BULLETIN
Generic Copy

06-MAY-2004


Subject:               FREESCALE PRODUCT BULLETIN 9845
TITLE:
TSPG-TECD PB-FREE PACKAGE QUALIFICATION

EFFECTIVE DATE:        07-May-2004


AFFECTED CHANGE CATEGORIES
  • ASSEMBLY PROCESS
  • PACKAGE CHANGE


  • AFFECTED PRODUCT DIVISIONS
  • COMPUTING PLATFORM DIVISION - CPD ( NR )
  • NETWORK & COMM SYS DIV - NCSD ( NB / NC / ND / NI / NM )
  • MULTIMEDIA SYSTEMS DIVISION - MSD ( ND )
  • ANALOG PRODUCT DIVISION - APD ( JS )
  • DIGITAL AUDIO, RADIO & TELEMATICS DIVISION - DART ( JI )
  • 8/16 BIT DIVISION ( JG )
  • 32 BIT EMBEDDED CONTROLLER DIVISION - TECD ( JB )
  • RADIO PRODUCTS DIVISION - RPD ( VW )
  • WIRELESS SOLUTIONS DIVISION - WSD ( VC )
  • RADIO FREQUENCY DIVISION - RFD ( NH )

  • ADDITIONAL RELIABILITY DATA: Available
    REFERENCE: Contact Sales Office (RLJV50)
    Contact your local Sales Office.

    SAMPLES: Contact Local Sales Office
    REFERENCE: Contact Sales Office ()
    Contact your local Sales Office.

    For any questions concerning this notification:
    REFERENCE: Contact Sales Office (CHRISTY MALLINGER (ORIGINATOR))

    DISCLAIMER
          DISCLAIMER:
         
          FREESCALE CONSIDERS THIS CHANGE APPROVED UNLESS SPECIFIC CONDITIONS
          OF ACCEPTANCE ARE PROVIDED IN WRITING. TO DO SO, CONTACT YOUR LOCAL
          SALES OFFICE.

    DO NOT REPLY TO THIS MESSAGE.
    GPCN FORMAT:           CUSTOMER

    DESCRIPTION AND PURPOSE

          The 32-Bit Embedded Controller Division (TECD) is pleased to
          announce the MC qualification of the 112 LQFP and 144 LQFP
          (Low-profile Quad Flat Pack) Pb(lead)-free package at the KLM
          assembly site in Kuala Lumpur, Malaysia.
         
          Package code 8255: LQFP 112 20*20*1.4P0.65
          Package code 8259: LQFP 144 20*20*1.4P0.5
         
          Properties of the Pb(leaded) devices are:
          Termination finish - 90 percent Sn, 10 percent Pb (Nominal)
          MSL - 3 or 4
          Reflow temperature - 240 degrees C
         
          Properties of the Pb(lead)-free devices are:
          Termination finish - 100 percent Sn (Matte)
          MSL - 3
          Reflow temperature - 260 degrees C
         
          Note: Although the package above is now qualified Pb(lead)-free,
          not all TECD products currently offered in this package type will be
          available in the Pb-free solution. Additionally, the Pb(lead)-free
          qualification does not affect the availability of current tinlead
          finish products.

    QUALIFICATION PLAN

          MSL Study, Highly Accelerated Stress Test (HAST), Autoclave,
          Temperature Cycle, Bond Pull, Bond Shear, Solderability, and
          Whiskers.

    RELIABILITY DATA SUMMARY

          Test at -40 degrees C to 125 degrees C
         
         
          Preconditioning:
         
          JEDEC MSL 3 at 260 deg C
          192hrs at (30 deg C/60 percent RH) + 3 x 260 deg C Reflow
          Reflow requirement for 112 LQFP and 144 LQFP Pb(lead)-free is MSL 3
          at 260 deg C.
         
         
          Preconditioned and HAST
          130 deg C/85 percent RH for 96 hours
          Barracuda2 / TSMC Lot 1
          68HC912Dx128A / TSMC Lot 2
          68HC912Dx128A / TSC Lot 3
          JEDEC MSL 3______1 Lot_____0/77
          JEDEC MSL 3______2 Lot_____0/77
          JEDEC MSL 3______3 Lot_____0/77
         
         
          Preconditioned and Autoclave
          121 deg C/100 percent RH/15 psig for 96 hours
          Barracuda2 / TSMC Lot 1
          68HC912Dx128A / TSMC Lot 2
          68HC912Dx128A / TSC Lot 3
          DSP56366 / MOS11 Lot 4
          JEDEC MSL 3______1 Lot_____0/77
          JEDEC MSL 3______2 Lot_____0/77
          JEDEC MSL 3______3 Lot_____0/77
          JEDEC MSL 3______4 Lot_____0/77
         
         
          Preconditioned and Temperature Cycling
          -65 deg C to +150 deg C for 500 cycles
          Barracuda2 / TSMC Lot 1
          68HC912Dx128A / TSMC Lot 2
          68HC912Dx128A / TSC Lot 3
          DSP56366 / MOS11 Lot 4
          JEDEC MSL 3______1 Lot_____0/77
          JEDEC MSL 3______2 Lot_____0/77
          JEDEC MSL 3______3 Lot_____0/77
          JEDEC MSL 3______4 Lot_____0/77
         
         
          Bond Pull Strength (Post Preconditioning)
          Barracuda2 / TSMC Cpk is greater than 8.05
          68HC912Dx128A / TSMC Cpk is greater than 7.15
          68HC912Dx128A / TSC Cpk is greater than 7.86
          DSP56366 / MOS11 Cpk is greater than 2.08
         
         
          Bond Shear
          Barracuda2 / TSMC Cpk is greater than 4.92
          68HC912Dx128A / TSMC Cpk is greater than 3.88
          68HC912Dx128A / TSC Cpk is greater than 7.78
          DSP56366 / MOS11 Cpk is greater than 2.63
         
         
          Solderability (Post Preconditioning)
          2 hours bake at 200 deg C and 8 hours steamage
          Barracuda2 / TSMC Lot 1
          68HC912Dx128A / TSMC Lot 2
          68HC912Dx128A / TSC Lot 3
          DSP56366 / MOS11 Lot 4
          1 Lot_____0/15
          2 Lot_____0/15
          3 Lot_____0/15
          4 Lot_____0/15
         
         
          Generic Whisker Data
          Temperature cycle -55 deg C to 85 deg C for 1000 cycles
          68HC912Dx128A and DSP56366 in KLM
          Less than 75 microns at 1000 cycles

    ELECTRICAL CHARACTERISTIC SUMMARY

          No change to Electrical characterization.

    CHANGED PART IDENTIFICATION

          The package suffix in the orderable part number and on the part
          marking will change from PV or FU for leaded devices to AG for
          Pb(lead)-free devices for both 112 LQFP and 144 LQFP parts.
         
          For example: MC68306PV16B becomes MC68306AG16B or SC370762FU becomes
          SC370762AG.


    AFFECTED DEVICE LIST

    PART
    KMMC2107CFCPV33
    MC16Z1CPV20B1
    MC68306AG16B
    MC68306AG20B
    MC68306PV16A
    MC68306PV16B
    MC68306PV20B
    MC68331CAG16
    MC68331CAG20
    MC68331CAG25
    MC68331CPV16
    MC68331CPV16B1
    MC68331CPV20
    MC68331CPV20B1
    MC68331CPV25
    MC68332ACAG16
    MC68332ACAG20
    MC68332ACAG25
    MC68332ACPV16
    MC68332ACPV16B1
    MC68332ACPV20
    MC68332ACPV20B1
    MC68332ACPV25
    MC68332ACPV25B1
    MC68332AMAG20
    MC68332AMPV20
    MC68332AVAG25
    MC68332AVPV25
    MC68332GCAG16
    MC68332GCAG20
    MC68332GCAG25
    MC68332GCPV16
    MC68332GCPV16B1
    MC68332GCPV20
    MC68332GCPV20B1
    MC68332GCPV25
    MC68332GVAG16
    MC68332GVAG25
    MC68332GVPV16
    MC68332GVPV16B1
    MC68332GVPV25
    MC68340AG16E
    MC68340AG16EB1
    MC68340AG16VE
    MC68340AG25E
    MC68340CAG16E
    MC68340CAG25E
    MC68340CPV16E
    MC68340CPV25E
    MC68340PV16E
    MC68340PV16EB1
    MC68340PV16VE
    MC68340PV25E
    MC68340PV25EB1
    MC68CK16Z1CPV16
    MC68CM16Z1CPV16
    MC68HC16Z1CAG16
    MC68HC16Z1CAG25
    MC68HC16Z1CPV16
    MC68HC16Z1CPV20
    MC68HC16Z1CPV25
    MC68HC16Z1MPV16
    MC68HC16Z3BCPV16
    MC68HC16Z3BCPV25
    MC68LK332ACAG16
    MC68LK332ACPV16
    MC68LK332GCAG16
    MC68LK332GCPV16
    MCF5102PV20B
    MCF5102PV25B
    MCF5102PV33B
    MCF5102PV40B
    MCF5249LAG120
    MCF5249LCAG120
    MCF5249LCPV120
    MCF5249LPV120
    MCLK332ACPV16B1
    MMC2107CFCPV33
    MMC2113CFCPV33
    MMC2114CFCPV33
    PAC7101MPV40
    PART
    PAC7111MPV40
    PAC7121MPV40
    PAC7121MPV50
    PC68CKZ1CPV16A
    PC68CMZ1CPV16A
    SC431983CPV16
    SC68PM302PV16B
    SC68PM302PV25B
    SCF5249LAG120
    SPAK306PV20B
    SPAK340PV16E
    SPMC16Z1CPV16
    SPMCLK332ACPV16
    XC370751FU
    XC68PM302PV16B
    XC68PM302PV16VB
    XCF5102PV25A
    XCF5249LPV120
    XMC2111LFVPV33R2
    XMC2113CFCPV33
    XMC2114CFCPV33