Issue Date | Effective Date | Notification # |
---|---|---|
13-Feb-95 | 24-May-95 | R00268 |
Affected Change Categories |
| Affected Product Divisions |
---|---|---|
MC68030 (All FE, RC suffixes) |
| Imaging and Storage |
Additional Reliability Data |
| Samples |
Included |
| Available |
Contact:
Mai Tran
Phone:
(512) 895-3981
Motorola is pleased to announce a new shrink version of the 68030. This mask set is implemented using 0.8 micron technology at our Tohoku Facility (commonly referred to as TSC) based in Sendai, Japan. TSC is one of the facilities that currently manufactures the existing 1.0 Micron 68030. Product manufactured from this new mask set will be functionally and electrically equivalent to the current production mask sets (C74N and D66C). Parts from this new mask set can be identified with 1F91C top side marking.
The purpose of this change is to provide manufacturing capacity necessary to meet this year's higher demand requirement.
Contact Customer Service for samples.
TSC 0.8 Micron 68030 (F91C) Qualification Result
Life Test (6.0V, 125 Deg C)
Wafer Lot# 168 Hrs 504 Hrs 1008 Hrs A10001A 0/77 0/77 0/77 A10002A 0/77 0/77 0/77 A10003 0/77 0/77 0/77
Bake (175 Deg C)
Wafer Lot# 168 Hrs 504 Hrs 1008 Hrs A10001A 0/77 0/77 0/77 A10002A 0/77 0/77 0/77 A10003 0/77 0/77 0/77
ESD (Human Body Model)
Wafer Lot# 500 V 1000 V 1500 V 2000V A10001A 0/2 0/2 0/2 3/3* A10002A 0/2 0/2 0/2 3/3* A10003 0/2 0/2 0/2 3/3* A10004B - - - 0/6
*A layout error caused the first 3 lots to fail 3 input pins @2000V; Correction was made and verified on Lot 4.