MRAB |
(XPC603FEA, XPC603EFEA) |
MAFO |
(MC68EC360FE25C, MC68360FE25C, MC68360CFE25C, XC68EN360FE25VC, XC68EN360CFE25C, XC68360FE25VC, XC68EN360FE33C, XC68360FE33C) |
MAFL |
(XC68840FE25B, XC68840FE33B) |
MACC |
(MC68040FE, XC68040FEM, XC68040FE25M, XC68040FE33M, 99MC68040FE, 99XC68040FEM, 99XC68040FE25M, 99XC68040FE33M) |
MACS |
(MC68EC040FE, MC68LC040FE, XC68EC040FEB, XC68LC040FEB, XC68LC040FE25B, XC68LC040FE33B, 99MC68EC040FE, 99MC68LC040FE, 99XC68LC040FEB, 99XC68EC040FEB, 99XC68LC040FE25B, 99XC68LC040FE33B) |
MACM |
(PC68040FEV, PC68040FE25V, PC68040FE33V) |
MAFJ |
(MC68839FE) |
MAFN |
(MC68848FE) |
MACQ |
(MC68340FEC, MC68340CFE16C, MC68340FE16C, MC68340FEE, MC68340FE16C, 99MC68340FEE, 99MC68340FE16E) |
MACB |
(MC68EC030FEB, MC68EC030FE25B, MC68EC030FE40B, 99MC68EC030FEB, 99MC68EC030FE25B, MC68030FE16B, MC68030FE20B, MC68030FE25B, MC68030FE33B, 99MC68030FEB, 99MC68030FE16B, 99MC68030FE20B, 99MC68030FE25B, 99MC68030FE33B, Mc68EC030FEC, MC68030FE, MC68030FE16C) |
MAFC |
(MC68302FEC, MC68302FE16C, MC68302FE20C, MC68302CFE16C, MC68302CFE20C) |
Motorola would like to announce a change in the die attach process for all ceramic quad flat packages (CQFP) assembled in our Kuala Lumpur, Malaysia assembly site. The new die attach process has a lower and faster temperature profile and uses a new glass system. The new glass system is silver-lead-vanadate while the current system uses a silver-lead-borate.
The new die attach material allows for a lower and faster temperature process thus increasing throughput and capacity.
The new die attach process will meet the same mechanical and reliability standards of the current die attach process. Data from die attach qualification at Kuala Lumpur assembly site is attached.