Mositure Sensitivity Level Change for 144 TQFP Products

Issue Date Effective Date Notification #
13-Jul-96 30-Jul-96 R00320


Affected Change Categories Affected Change Categories
    
Affected Product Divisions
See Below
    
Imaging and Storage
Additional Reliability Data Additional Reliability Data
    
Samples
Not Available
    
Not Available

For any questions concerning this notification:

Contact: Leo Luquette
Phone: (512) 895-6114

Product Line Affected:

Pkg Code: 8259
PAL: MAFE, BDCN, BDAF, BDCR, BDIA, BDCQ, BDCB, BDAQ, BDAV, MAFN, MAFC

Description and Purpose

Motorola is pleased to announce a change in the moisture sensitivity level (MSL) for 144 lead thin quad flat package (TQFP) products with a package designator of "PV". These devices will now be labeled as MSL 3 devices, providing a manufacturing floor life of 168 hours. Previously, the devices were rated as MSL 4, limiting the floor life to 72 hours.

No changes to the package materials or assembly flows were made. Additional moisture characterization data has recently been obitained verifying MSL 3 performance.

Reliability / Qualification Plan

N/A

Electrical Characteristic Summary

N/A

Affected Devices

MCF5102PVB MC68EC030PV25B MC68EC030PV25BB1 MC68EC030PV25C
MC68030PVC MC68030PV25C MC68302CPV16VC MC68302PV16C
MC68302PV16CB1 MC68302PV16VC MC68302PV16VCB1 MC68302PV20C
MC68302PV20CB1 MC68306PV16 MC68306PV16B1 MC68330CPV16A
MC68330CPV25A MC68330PVA MC68330PV16A MC68330PV16VA
MC68330PV25A MC68340CPV16C MC68340CPV16E MC68340CPV25C
MC68340CPV25E MC68340PVC MC68340PVE MC68340PV16B
MC68340PV16C MC68340PV16CB1 MC68340PV16E MC68340PV16EB1
MC68340PV16VC MC68340PV16VE MC68340PV25B MC68340PV25C
MC68340PV25E MC68340PV25EB1 MC68340PV8VC MC68848PV
PCF5102PVB PCF5102PVY PCF5102PVZ PCF5102PV20B
PCF5102PV25A PCF5102PV25B PC68EN302PV20 PC68EN302PV25
PC68EN302PC25 PC68PM302PV16 PC68040VL PC68306PV16A
PC68306PV20A PC68328PV16V SC414147PV SC414239PV25
SC414239PV25A SC414253PV SC414253PV20A SC414253PV20X
SC414277PV SC414310PV SC414324PV16 SC414324PV16V
SC414331PV16V SC414332PV16 SC414332PV16V SC414337PV16V
SC414348PV16V SC414350CPV16VC SC414350CPV16VE SPAKEC030PV25B
SPAKEN302PV20 SPAKEN302PV25 SPAKPM302PV16 SPAKPM302PV16B
SPAKPM302PV16V SPAKPM302PV16VB SPAKPM302PV20 SPAKPM302PV20B
SPAKPM302PV20V SPAKPM302PV20VB SPAKPM302PV25B SPAK302PV16C
SPAK302PV16VC SPAK302PV20C SPAK306PV16 SPAK328PV16V
SPAK330PV16A SPAK330PV16VA SPAK330PV25A SPAK340PV16B
SPAK340PV16C SPAK340PV16E SPAK340PV16VB SPAK340PV16VC
SPAK340PV16VE SPAK340PV25B SPAK340PV25C SPAK340PV25E
SPAK5102PV16A SPAK5102PV20A SPAK5102PV25A SPAK848PV
XCF5102PVA XCF5102PV16A XCF5102PV20A XCF5102PV20AB1
XCF5102PV20C XCF5102PV25A XCF5102PV25AB1 XCF5102PV25C
XC68EN302PV20 XC68EN302PV25 XC68PM302 XC68PM302CPV16B
XC68PM302CPV20B XC68PM302PV16 XC68PM302PV16B XC68PM302PV16V
XC68PM302PV16VB XC68PM302PV20 XC68PM302PV20B XC68PM302PV20V
XC68PM302PV20VB XC68PM302PV25B XC68PM302RC20 XC68306PV16
XC68328PV16V XC68330PVA XC68330PV16A XC68330PV16VA
XC68330PV25A
   


Last modified: