Product Change Notice

MC68030 Alternate Wafer Fab and Mask Set Introduction

Motorola Inc. will consider this change approved unless specific conditions of acceptance are provided in writing within 30 days of receipt of this notice.

Issue Date Effective Date Notification #
05-Aug-96 13-Nov-96 R00321

Affected Change Categories
    
Affected Product Divisions
See Below
    
Imaging and Storage
Additional Reliability Data
    
Samples
Included
    
Available

For any questions concerning this notification:

Contact: Randy Schreiber
Phone: (512) 895-6220

Description and Purpose

Motorola is pleased to announce that it will begin manufacturing the Rev. C MC68030 device in Motorola's MOS 8 facility in Austin, Texas. MOS 8 will manufacture the Rev. C 68030 in their 0.8 micron technology, which is the same technology used currently by Tohoku Semiconductor to produce Rev. C. 68030 devices from the F91C mask set.

The MOS 8 Rev. C mask set is known as the G40W Rev. C. 68030. Product manufactured in MOS 8 will be labeled with the mask set number, "G40W" as a unique identifier.

The Rev. C 68030 will be produced in MOS 8 to increase our manufacturing flexibility and to provide better service.

The "G40W" mask is functionally and electrically equivalent to the Rev. B device, and the F91C Rev. C device. It maintains the same form, fit, and function.

Reliability / Qualification Summary

68030 0.8 Micron IDR Qualification
G40W, MOS 8, 0.8 Micron IDR, 128 CPGA (RC)

125C Life Test

Rel Job # SS 168 Hr 168 Hr 1008 Hrs Failure Details
125752-1 70 0 0 (/69) 0 (/64) ---

Latch-Up

Rel Job # SS 200mA Failure Details
125752-6 3 0 ---
125752-7 3 0 ---
125752-8 3 0 ---

ESD - HBM

Rel Job # SS 2000V 4000V Failure Details
125752-9 3 0 --- ---
125752-10 3 0 --- ---
125752-11 3 0 --- ---

Technology: 0.8M IDR Metal Layers: 1
Fab: MOS8 Poly Layers: 1
Die Size: 256 x 238 Mils Package: 128 PGA (RC)

Affected Devices

JHM030RC25HTO JHM030RC33HTO JHM030RC50BI JHM030R16B
JHM030R20B JHM030R25B JHM030R25HT JHM030R33B
MC68EC030CFE25C MC68EC030CRP25B MC68EC030FEC MC68EC030FE25B
MC68EC030FE25BB1 MC68EC030FE25C MC68EC030FE25CB1 MC68EC030FE40B
MC68EC030FE40C MC68EC030PVB MC68EC030PVC MC68EC030PV25B
MC68EC030PV25BB1 MC68EC030PV25C MC68EC030RPB MC68EC030RPC
MC68EC030RP25B MC68EC030RP25C MC68EC030RP40B MC68EC030RP40C
MC68030CRC25B MC68030CRC25C MC68030CRC33B MC68030CRC33C
MC68030CRP20B MC68030CRP25B MC68030CRP33B MC68030FEC
MC68030FE16B MC68030FE16C MC68030FE20B MC68030FE20C
MC68030FE25B MC68030FE25C MC68030FE33B MC68030FE33C
MC68030PVC MC68030PV25C MC68030RC MC68030RCC
MC68030RC16B MC68030RC16C MC68030RC20B MC68030RC20C
MC68030RC25B MC68030RC25C MC68030RC33B MC68030RC33C
MC68030RC40B MC68030RC40C MC68030RC50B MC68030RC50C
MC68030RPC MC68030RP16B MC68030RP20B MC68030RP20C
MC68030RP25B MC68030RP25C MC68030RP33B MC68030RP33C
PC68EC030PVC SAMP030FE25B SC414026RC25 SC414030CRP25B
SC414030RC25 SC414030RC33 SC414030RP25B SC414030RP33B
SC414038RC40 SC414046RC SC414058RC25 SC414067RC33
SC414068RC50 SC414074CRC25 SC414087FE25 SC414087FE33
SC414087RC33 SC414094RP25 SC414124RC25 SC14131FE33
SC414180RP25B SC414186FE25 SC414204RC16B SC414204RC25B
SC414206RP25 SC414318FE25C SC414342FE25C SC87998FE16
SC87998FE20 SC87998FE25 SC87998FE33 SC87998FE33J
SPAKEC030FE25B SPAKEC030FE25C SPAKEC030FE40B SPAKEC030FE40C
SPAKEC030PV25B SPAK030FE16B SPAK030FE16C SPAK030FE20B
SPAK030FE20C SPAK030FE25B SPAK030FE25C SPAK030FE33B
SPAK030FE33C TMP68EC030RP25 TMP68EC030RP40 XC6803RC16
XC68030RC16A XC68030RC16B XC68030RC20A XC68030RC20B
XC68030RC25B XC68030RC33B XC68030RC40B XC68030RC50B
98MC68030FE33C

Last modified: