![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include "PE_Types.h"#include "PE_Error.h"#include "PE_Const.h"#include "IO_Map.h"#include "Protocol1.h"#include "ISFBusManager1.h"#include "MAG3110_1.h"#include "FXOS8700_1.h"#include "FXAS21002_1.h"#include "ORIENT_1.h"#include "FXLS8471_1.h"#include "MPL3115_1.h"#include "MMA865x_1.h"#include "CommChannelConfig1.h"#include "Cpu.h"#include "isf.h"#include "isf_init.h"#include "isf_ci.h"

Go to the source code of this file.
Macros | |
| #define | __CDEUserType_ISFCore1_Type |
Typedefs | |
| typedef char | ISFCore1_Type |
Functions | |
| void | PM_task (uint32_t task_init_data) |
| void | CI_task (uint32_t task_init_data) |
Definition in file ISFCore1.h.