![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include "isf_target.h"#include "isf.h"#include "fsl_pit_hal.h"#include "fsl_pit_driver.h"#include "bm_internal.h"#include "bm_timer.h"
Go to the source code of this file.
Functions | |
| void | bm_timer_init (boolean bEnableirq, uint32 usec) |
| Timer initialization . More... | |
| void bm_timer_init | ( | boolean | bEnableirq, |
| uint32 | usec | ||
| ) |
Timer initialization
.
| bEnableirq | - [in] TRUE to enable timer interrupt |
| usec | - [in] Initial time in usec to program in timer |
Definition at line 31 of file bm_timer.c.
References FALSE, ISF_BM_PIT_INSTANCE, PitUserConfig::isInterruptEnabled, pit_hal_clear_interrupt_flag(), pit_init(), pit_init_channel(), pit_init_module(), pit_set_timer_period_us(), and pit_timer_stop().
Referenced by bm_init().