![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Go to the source code of this file.
Functions | |
| uint16 | ccitt_crc16_cal (uint32 anumBytes, uint8 *apBuf) |
| This crc function contains the standard CCITT CRC 16-bit implementation. More... | |
This crc function contains the standard CCITT CRC 16-bit implementation.
This function is used to to generate the CCITT CRC 16-bit value. It uses the standard polynomial value 0x1021.
| [in] | apBuf | Buffer of data to perform CRC calculation on. |
| [in] | anumBytes | The number of bytes to perform CRC calculation. The range is 0 to (2^32 - 1) bytes. |
Definition at line 18 of file crc.c.
References POLY_CRC16_GENERATOR.
Referenced by ci_protocol_CB_mbox(), ci_protocol_CB_stream(), isf_ci_qr_update(), and isf_ci_stream_update_data().