![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | fsl_i2c_hal.h [code] |
| fsl_i2c_hal.h defines structures and types for the i2c master HAL layer. | |
| file | fsl_i2c_master_driver.h [code] |
| fsl_i2c_master_driver.h defines structures and types for the i2c master driver. | |
| file | fsl_spi_hal.h [code] |
| fsl_spi_hal.h defines structures and types for the spi master HAL layer. | |
| file | fsl_spi_master_driver.h [code] |
| fsl_spi_master_driver.h defines structures and types for the spi master driver. | |
| file | fsl_uart_driver.h [code] |
| fsl_uart_driver.h defines structures and types for the i2c master driver. | |
| file | fsl_uart_hal.h [code] |
| fsl_uart_hal.h defines structures and types for the i2c master HAL layer. | |
| file | isf_fsl_i2c_PEx.h [code] |
| file | isf_fsl_spi_master_PEx.h [code] |
| file | isf_fsl_uart_PEx.h [code] |
| file | isf_i2c_master_adapter.h [code] |
| isf_i2c_master_adapter.h defines the API definitions and types for the i2c master protocol adapter. | |
| file | isf_i2c_master_types.h [code] |
| isf_i2c_master_types.h defines the i2c master protocol adapter structure and types. | |
| file | isf_protocol_adapter.h [code] |
| isf_protocol_adapter.h defines the general interface definition for the protocol adapter. | |
| file | isf_spi_master_adapter.h [code] |
| isf_spi_master_adapter.h defines the API definitions and types for the spi master protocol adapter. | |
| file | isf_spi_master_types.h [code] |
| isf_spi_master_types.h defines the spi protocol adapter structure and types. | |
| file | isf_sysconf_comms.h [code] |
| This file defines the system configuration for the communication channel. | |
| file | isf_sysconf_types.h [code] |
| This file defines the configuration types and structures for the system communication channel. | |
| file | isf_uart_adapter.h [code] |
| isf_uart_adapter.h defines the API definitions and types for the uart protocol adapter. | |
| file | isf_uart_types.h [code] |
| isf_uart_types.h defines the uart protocol adapter structure and types. | |