![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | ci_protocol_mbox.c [code] |
| Command interpreter source file that implements the legacy mailbox protocol functionality. | |
| file | ci_protocol_stream.c [code] |
| Stream protocol source file that implemments the streaming functionality. | |
| file | crc.c [code] |
| file | isf_ci_protocol.c [code] |
| Command Interpreter (CI) protocol file containing the protocol routing table. | |
| file | task_ci.c [code] |
| Command Interpreter (CI) task source file that implements the top level CI protocol features and functionality. This file is internal ISF code. | |