![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | Ac_Fixed_utils.c [code] |
| file | Ac_Fixed_utils.h [code] |
| file | approximations.c [code] |
| file | approximations.h [code] |
| file | basic_types.h [code] |
| file | build.h [code] |
| The build.h file contains the static configuration for the Sensor Fusion based Virtual Orientation sensor adapter. | |
| file | fusion.c [code] |
| file | fusion.h [code] |
| file | fusion_config.h [code] |
| The fusion_config.h file contains additional static configuration for the Sensor Fusion based Virtual Orientation sensor adapter. | |
| file | fusion_exec.c [code] |
| file | fusion_exec.h [code] |
| file | fusion_externs.h [code] |
| file | fusion_types.h [code] |
| file | magnetic.c [code] |
| file | magnetic.h [code] |
| file | magnetic_config.h [code] |
| file | math_constants.h [code] |
| file | matrix.c [code] |
| file | matrix.h [code] |
| file | orientation.c [code] |
| file | orientation.h [code] |
| file | sensor_data_types.h [code] |