![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | fsl_i2c_hal.c [code] |
| fsl_i2c_hal.c implements i2c HAL Layer interfaces. | |
| file | fsl_i2c_master_driver.c [code] |
| fsl_i2c_master_driver.c implements i2c master driver layer. | |
| file | fsl_spi_hal.c [code] |
| fsl_spi_hal.c implements spi HAL Layer interfaces. | |
| file | fsl_spi_master_driver.c [code] |
| fsl_spi_master_driver.c implements spi master driver layer. | |
| file | fsl_uart_common_configurations.c [code] |
| fsl_uart_common_configurations.c implements UART HAL Layer interfaces. | |
| file | fsl_uart_driver.c [code] |
| fsl_uart_driver.c implements uart driver layer. | |
| file | isf_device_messaging.c [code] |
| isf_device_messaging.c implements device messaging interfaces. | |
| file | isf_dm_protocol.c [code] |
| file | isf_fsl_i2c_PEx.c [code] |
| isf_fsl_i2c_PEx.c implements PEx properties and event. Its also implements LDD overriding events. | |
| file | isf_fsl_spi_master_PEx.c [code] |
| isf_fsl_spi_master_PEx.c implements PEx properties and event. Its also implements LDD overriding events. | |
| file | isf_fsl_uart_PEx.c [code] |
| isf_fsl_uart_PEx.c implements PEx properties and event. Its also implements LDD overriding events. | |
| file | isf_i2c_master_adapter.c [code] |
| isf_i2c_master_adapter.c implements i2c master protocol adapter. | |
| file | isf_spi_master_adapter.c [code] |
| isf_spi_master_adapter.c implements spi protocol adapter. | |
| file | isf_sysconf_comms.c [code] |
| System Communications channel configuration. | |
| file | isf_uart_adapter.c [code] |
| isf_uart_adapter.c implements uart protocol adapter. | |