![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | isf_accelerometer_types.h [code] |
| The isf_accelerometer_types.h file contains the ISF data type definitions for use with the ISF generic accelerometer fixed and floating point interface. | |
| file | isf_altitude_types.h [code] |
| The isf_altitude_types.h file contains the ISF data type definitions for use with the ISF generic altitude fixed and floating point interface. | |
| file | isf_gyrometer_types.h [code] |
| The isf_gyrometer_types.h file contains the ISF data type definitions for use with the ISF generic gyrometer fixed and floating point interface. | |
| file | isf_magnetometer_types.h [code] |
| The isf_magnetometer_types.h file contains the ISF data type definitions for use with the ISF generic magnetometer fixed and floating point interface. | |
| file | isf_orientation_types.h [code] |
| file | isf_pressure_types.h [code] |
| The isf_pressure_types.h file contains the ISF data type definitions for use with the ISF generic pressure fixed and floating point interface. | |
| file | isf_sensor_base_types.h [code] |
| The isf_sensor_base_types.h file contains declarations for the general base types used in the isf sensor type-specific header files. | |
| file | isf_sensors.h [code] |
| isf_sensors.h contains the ISF Generic Sensor definitions and data structures required when a client task accesses accelerometer sensor data via the Sensor Manager API. | |
| file | isf_temperature_types.h [code] |
| The isf_temperature_fixed_t.h file contains the ISF data type definitions for use with the ISF generic temperature fixed and floating point interface. | |