![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Files | |
| file | ci_protocol_mbox.h [code] |
| Command interpreter header file for the legacy mailbox protocol. | |
| file | ci_protocol_stream.h [code] |
| Command Interpreter (CI) stream protocol header file. | |
| file | crc.h [code] |
| CRC header file. | |
| file | isf_ci_protocol.h [code] |
| Command Interpreter (CI) Protocol header file. | |
| file | isf_ci_stream.h [code] |
| ISF Command Interpreter (CI) stream protocol header file. | |
| file | task_ci.h [code] |
| Command interpreter task header file. This file is internal ISF code. | |