![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Functions | |
| void | BMTimer1_OnCounterRestart (LDD_TUserData *UserDataPtr) |
| void | TaskBusManager_task (uint32_t task_init_data) |
Variables | |
| uint32 | bmPITInstance = ISF_BM_PIT_INSTANCE |
| uint32 | bmRolloverPeriod = BM_ROLLOVER_PERIOD |
| void BMTimer1_OnCounterRestart | ( | LDD_TUserData * | UserDataPtr | ) |
Definition at line 50 of file ISFBusManager1.c.
References isr_bm_callback_tmr().
Referenced by BMTimer1_Interrupt().


| void TaskBusManager_task | ( | uint32_t | task_init_data | ) |
Definition at line 64 of file ISFBusManager1.c.
References isf_system_sync(), and task_bm().

| uint32 bmPITInstance = ISF_BM_PIT_INSTANCE |
Definition at line 39 of file ISFBusManager1.c.
Referenced by bm_powerdown(), bm_start(), and isr_bm_callback_tmr().
| uint32 bmRolloverPeriod = BM_ROLLOVER_PERIOD |
Definition at line 40 of file ISFBusManager1.c.
Referenced by bm_find_smallest_active_period().