![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Macros | |
| #define | __CDEUserType_Protocol1_Type |
Typedefs | |
| typedef int32_t | Protocol1_Type |
Functions | |
| int32_t | Protocol1_ProtocolCallBack (uint32_t anumBytes, uint8_t *apSrc, uint32_t *apnumDestBytes, uint8_t *apDest) |
| int32_t | Protocol1_ProtocolInit (int8_t aprotocolID, void *apInitData) |
| #define __CDEUserType_Protocol1_Type |
Definition at line 51 of file Protocol1.h.
| typedef int32_t Protocol1_Type |
Definition at line 52 of file Protocol1.h.
| int32_t Protocol1_ProtocolCallBack | ( | uint32_t | anumBytes, |
| uint8_t * | apSrc, | ||
| uint32_t * | apnumDestBytes, | ||
| uint8_t * | apDest | ||
| ) |
| int32_t Protocol1_ProtocolInit | ( | int8_t | aprotocolID, |
| void * | apInitData | ||
| ) |