![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
isf_i2c_master_types.h defines the i2c master protocol adapter structure and types. More...


Go to the source code of this file.
Data Structures | |
| struct | i2c_Master_BusConfig_struct |
| struct | i2c_Master_BusHandle_struct |
| This structure defines the data bus handle. More... | |
Typedefs | |
| typedef struct i2c_Master_BusConfig_struct | i2c_Master_BusConfig_t |
| typedef struct i2c_Master_BusHandle_struct | i2c_Master_busHandle_t |
| This structure defines the data bus handle. More... | |
isf_i2c_master_types.h defines the i2c master protocol adapter structure and types.
File: isf_i2c_master_types.h
Copyright (c) 2014, Freescale Semiconductor, Inc.
Definition in file isf_i2c_master_types.h.
| typedef struct i2c_Master_BusConfig_struct i2c_Master_BusConfig_t |
| typedef struct i2c_Master_BusHandle_struct i2c_Master_busHandle_t |
This structure defines the data bus handle.