![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
System Communications channel configuration. More...
#include <isf_user_config.h>#include <isf_sysconf_types.h>#include <isf_sysconf_comms.h>#include "mutex.h"#include "isf_i2c_master_types.h"#include "isf_uart_types.h"#include "isf_spi_master_types.h"
Go to the source code of this file.
Enumerations | |
| enum | { I2C_BUS_0 = 0, I2C_NUM_BUS } |
| enum | { UART_BUS_0 = 0, UART_NUM_BUS } |
| enum | { SPI_BUS_0 = 0, SPI_NUM_BUS } |
Functions | |
| uint32 | get_ci_comm (void) |
Variables | |
| const i2c_Master_BusConfig_t | gSys_I2cBusConfig [] |
| const uint8 | gSys_NumI2cBuses = I2C_NUM_BUS |
| i2c_Master_busHandle_t | i2c_master_busHandle [I2C_NUM_BUS] |
| MUTEX_STRUCT | i2c_Master_mutexHandler [I2C_NUM_BUS] |
| const uart_BusConfig_t | gSys_UartBusConfig [] |
| const uint8 | gSys_NumUARTBuses = UART_NUM_BUS |
| uart_busHandle_t | uart_busHandle [UART_NUM_BUS] |
| MUTEX_STRUCT | uart_lock [UART_NUM_BUS] |
| MUTEX_STRUCT | uart_rdlock [UART_NUM_BUS] |
| const spi_master_busConfig_t | gSys_SpiMasterBusConfig [] |
| const uint8 | gSys_NumSpiBuses = SPI_NUM_BUS |
| spi_master_busHandle_t | spi_master_busHandle [SPI_NUM_BUS] |
| MUTEX_STRUCT | spi_master_lock [SPI_NUM_BUS] |
| MUTEX_STRUCT | spi_master_rdlock [SPI_NUM_BUS] |
| const sys_channelDescriptor_t | gSys_ConfiguredChannelList [] |
| const uint8 | gSys_NumChannels = sizeof(gSys_ConfiguredChannelList)/sizeof(sys_channelDescriptor_t) |
System Communications channel configuration.
Copyright (c) 2012, Freescale, Inc.
Definition in file isf_sysconf_comms.c.
| anonymous enum |
| Enumerator | |
|---|---|
| I2C_BUS_0 | |
| I2C_NUM_BUS | |
Definition at line 19 of file isf_sysconf_comms.c.
| anonymous enum |
| Enumerator | |
|---|---|
| UART_BUS_0 | |
| UART_NUM_BUS | |
Definition at line 47 of file isf_sysconf_comms.c.
| anonymous enum |
| Enumerator | |
|---|---|
| SPI_BUS_0 | |
| SPI_NUM_BUS | |
Definition at line 80 of file isf_sysconf_comms.c.
| uint32 get_ci_comm | ( | void | ) |
Definition at line 128 of file isf_sysconf_comms.c.
References COMM_CHANNEL_UART_CH1.
Referenced by ci_init().

| const sys_channelDescriptor_t gSys_ConfiguredChannelList[] |
Definition at line 105 of file isf_sysconf_comms.c.
| const i2c_Master_BusConfig_t gSys_I2cBusConfig[] |
Definition at line 26 of file isf_sysconf_comms.c.
| const uint8 gSys_NumChannels = sizeof(gSys_ConfiguredChannelList)/sizeof(sys_channelDescriptor_t) |
Definition at line 133 of file isf_sysconf_comms.c.
Referenced by dm_channel_init().
| const uint8 gSys_NumI2cBuses = I2C_NUM_BUS |
Definition at line 34 of file isf_sysconf_comms.c.
Referenced by i2c_master_adapter_init(), i2c_master_init(), i2c_master_shutdown(), and i2c_master_transfer().
| const uint8 gSys_NumSpiBuses = SPI_NUM_BUS |
Definition at line 96 of file isf_sysconf_comms.c.
Referenced by spi_master_adapter_init(), spi_master_init(), and spi_master_transfer().
| const uint8 gSys_NumUARTBuses = UART_NUM_BUS |
Definition at line 63 of file isf_sysconf_comms.c.
Referenced by uart_adapter_init(), uart_hal_disable_receiver(), uart_hal_disable_transmitter(), uart_hal_enable_receiver(), uart_hal_enable_transmitter(), uart_hal_init(), uart_init(), uart_receive_data(), uart_receive_data_async(), uart_send_data(), and uart_send_data_async().
| const spi_master_busConfig_t gSys_SpiMasterBusConfig[] |
Definition at line 86 of file isf_sysconf_comms.c.
| const uart_BusConfig_t gSys_UartBusConfig[] |
Definition at line 53 of file isf_sysconf_comms.c.
| i2c_Master_busHandle_t i2c_master_busHandle[I2C_NUM_BUS] |
Definition at line 36 of file isf_sysconf_comms.c.
| MUTEX_STRUCT i2c_Master_mutexHandler[I2C_NUM_BUS] |
Definition at line 37 of file isf_sysconf_comms.c.
Referenced by i2c_master_adapter_init().
| spi_master_busHandle_t spi_master_busHandle[SPI_NUM_BUS] |
Definition at line 97 of file isf_sysconf_comms.c.
| MUTEX_STRUCT spi_master_lock[SPI_NUM_BUS] |
Definition at line 98 of file isf_sysconf_comms.c.
Referenced by spi_master_adapter_init().
| MUTEX_STRUCT spi_master_rdlock[SPI_NUM_BUS] |
Definition at line 99 of file isf_sysconf_comms.c.
Referenced by spi_master_adapter_init().
| uart_busHandle_t uart_busHandle[UART_NUM_BUS] |
Definition at line 64 of file isf_sysconf_comms.c.
| MUTEX_STRUCT uart_lock[UART_NUM_BUS] |
Definition at line 65 of file isf_sysconf_comms.c.
Referenced by uart_adapter_init().
| MUTEX_STRUCT uart_rdlock[UART_NUM_BUS] |
Definition at line 66 of file isf_sysconf_comms.c.
Referenced by uart_adapter_init().