![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
System Communications channel configuration. More...

Go to the source code of this file.
Variables | |
| const i2c_BusConfig_t | gSys_I2cBusConfig [] |
| const i2c_BusRegInfo_t | gSys_I2cRegInfo [] |
| const uint8 | gSys_NumI2cBuses |
| i2c_BusInfo_t | gSys_I2cBusInfo [] |
| const sys_channelDescriptor_t | gSys_ConfiguredChannelList [] |
| const uint8 | gSys_NumChannels |
System Communications channel configuration.
Copyright (c) 2013, Freescale, Inc.
Definition in file isf_sysconf_comms_extern.h.
| const sys_channelDescriptor_t gSys_ConfiguredChannelList[] |
Definition at line 105 of file isf_sysconf_comms.c.
| const i2c_BusConfig_t gSys_I2cBusConfig[] |
Definition at line 26 of file isf_sysconf_comms.c.
| i2c_BusInfo_t gSys_I2cBusInfo[] |
| const i2c_BusRegInfo_t gSys_I2cRegInfo[] |
| const uint8 gSys_NumChannels |
Definition at line 133 of file isf_sysconf_comms.c.
| const uint8 gSys_NumI2cBuses |
Definition at line 34 of file isf_sysconf_comms.c.