![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
isf_uart_types.h defines the uart protocol adapter structure and types. More...


Go to the source code of this file.
Data Structures | |
| struct | uart_BusConfig_struct |
| struct | uart_BusHandle_struct |
| This structure defines the data bus handle. More... | |
Typedefs | |
| typedef struct uart_BusConfig_struct | uart_BusConfig_t |
| typedef struct uart_BusHandle_struct | uart_busHandle_t |
| This structure defines the data bus handle. More... | |
isf_uart_types.h defines the uart protocol adapter structure and types.
File: isf_uart_types.h
Copyright (c) 2014, Freescale Semiconductor, Inc.
Definition in file isf_uart_types.h.
| typedef struct uart_BusConfig_struct uart_BusConfig_t |
| typedef struct uart_BusHandle_struct uart_busHandle_t |
This structure defines the data bus handle.