![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|


Go to the source code of this file.
Data Structures | |
| struct | MagneticBuffer |
| struct | MagCalibration |
Functions | |
| void | fInitMagCalibration (struct MagCalibration *pthisMagCal, struct MagneticBuffer *pthisMagBuffer) |
| void | iUpdateMagnetometerBuffer (struct MagneticBuffer *pthisMagBuffer, struct AccelSensor *pthisAccel, struct MagSensor *pthisMag, int32 loopcounter) |
| void | fRunMagCalibration (struct MagCalibration *pthisMagCal, struct MagneticBuffer *pthisMagBuffer, struct MagSensor *pthisMag) |
| void | fInvertMagCal (struct MagSensor *pthisMag, struct MagCalibration *pthisMagCal) |
| void | fUpdateCalibration4INV (struct MagCalibration *pthisMagCal, struct MagneticBuffer *pthisMagBuffer, struct MagSensor *pthisMag) |
| void | fUpdateCalibration7EIG (struct MagCalibration *pthisMagCal, struct MagneticBuffer *pthisMagBuffer, struct MagSensor *pthisMag) |
| void | fUpdateCalibration10EIG (struct MagCalibration *pthisMagCal, struct MagneticBuffer *pthisMagBuffer, struct MagSensor *pthisMag) |
| void fInitMagCalibration | ( | struct MagCalibration * | pthisMagCal, |
| struct MagneticBuffer * | pthisMagBuffer | ||
| ) |
Definition at line 42 of file magnetic.c.
References DEFAULTB, f3x3matrixAeqI(), MagCalibration::fB, MagCalibration::fFitErrorpc, MagCalibration::fFourBsq, MagCalibration::finvW, MagCalibration::fV, MagCalibration::iCalInProgress, MagneticBuffer::iMagBufferCount, MagCalibration::iMagCalHasRun, MagneticBuffer::index, MagCalibration::iValidMagCal, MAGBUFFSIZEX, MAGBUFFSIZEY, PI, MagneticBuffer::tanarray, X, Y, and Z.
Referenced by Fusion_Init().


| void fInvertMagCal | ( | struct MagSensor * | pthisMag, |
| struct MagCalibration * | pthisMagCal | ||
| ) |
Definition at line 247 of file magnetic.c.
References MagSensor::fBc, MagSensor::fBp, MagCalibration::finvW, MagCalibration::fV, X, Y, and Z.
Referenced by Fusion_Run().

| void fRunMagCalibration | ( | struct MagCalibration * | pthisMagCal, |
| struct MagneticBuffer * | pthisMagBuffer, | ||
| struct MagSensor * | pthisMag | ||
| ) |
Definition at line 270 of file magnetic.c.
References MagCalibration::fB, MagCalibration::fFitErrorpc, MagCalibration::fFourBsq, MagCalibration::finvW, FITERRORAGINGSECS, MagCalibration::ftrB, MagCalibration::ftrFitErrorpc, MagCalibration::ftrinvW, MagCalibration::ftrV, fUpdateCalibration10EIG(), fUpdateCalibration4INV(), fUpdateCalibration7EIG(), MagCalibration::fV, MagCalibration::iCalInProgress, MagneticBuffer::iMagBufferCount, INTERVAL10CAL, INTERVAL4CAL, INTERVAL7CAL, MagCalibration::iValidMagCal, MAG_OVERSAMPLE_RATIO, MAXBFITUT, MINBFITUT, MINMEASUREMENTS10CAL, MINMEASUREMENTS7CAL, SENSORFS, X, and Z.
Referenced by MagCal_Run().


| void fUpdateCalibration10EIG | ( | struct MagCalibration * | pthisMagCal, |
| struct MagneticBuffer * | pthisMagBuffer, | ||
| struct MagSensor * | pthisMag | ||
| ) |
Definition at line 669 of file magnetic.c.
References DEFAULTB, eigencompute(), f3x3matrixAeqAxScalar(), f3x3matrixAeqInvSymB(), f3x3matrixAeqMinusA(), f3x3matrixDetA(), MagCalibration::fA, MagCalibration::finvA, MagCalibration::fmatA, MagCalibration::fmatB, MagCalibration::ftrB, MagCalibration::ftrFitErrorpc, MagCalibration::ftrinvW, MagCalibration::ftrV, FUTPERCOUNT, MagCalibration::fvecA, MagneticBuffer::iBp, MagneticBuffer::iMagBufferCount, MagneticBuffer::index, INV_DEFAULTB, MAGBUFFSIZEX, MAGBUFFSIZEY, ONESIXTH, ONETHIRD, X, Y, and Z.
Referenced by fRunMagCalibration().


| void fUpdateCalibration4INV | ( | struct MagCalibration * | pthisMagCal, |
| struct MagneticBuffer * | pthisMagBuffer, | ||
| struct MagSensor * | pthisMag | ||
| ) |
Definition at line 344 of file magnetic.c.
References DEFAULTB, f3x3matrixAeqI(), MagCalibration::fmatA, MagCalibration::fmatB, fmatrixAeqInvA(), MagCalibration::ftrB, MagCalibration::ftrFitErrorpc, MagCalibration::ftrinvW, MagCalibration::ftrV, FUTPERCOUNT, MagCalibration::fvecA, MagCalibration::fvecB, MagneticBuffer::iBp, MagneticBuffer::iMagBufferCount, MagneticBuffer::index, INV_DEFAULTB, MAGBUFFSIZEX, MAGBUFFSIZEY, X, Y, and Z.
Referenced by fRunMagCalibration().


| void fUpdateCalibration7EIG | ( | struct MagCalibration * | pthisMagCal, |
| struct MagneticBuffer * | pthisMagBuffer, | ||
| struct MagSensor * | pthisMag | ||
| ) |
Definition at line 522 of file magnetic.c.
References DEFAULTB, eigencompute(), f3x3matrixAeqAxScalar(), f3x3matrixAeqI(), f3x3matrixAeqMinusA(), f3x3matrixAeqScalar(), MagCalibration::fA, MagCalibration::fmatA, MagCalibration::fmatB, MagCalibration::ftrB, MagCalibration::ftrFitErrorpc, MagCalibration::ftrinvW, MagCalibration::ftrV, FUTPERCOUNT, MagCalibration::fvecA, MagneticBuffer::iBp, MagneticBuffer::iMagBufferCount, MagneticBuffer::index, INV_DEFAULTB, MAGBUFFSIZEX, MAGBUFFSIZEY, ONESIXTH, ONETHIRD, X, Y, and Z.
Referenced by fRunMagCalibration().


| void iUpdateMagnetometerBuffer | ( | struct MagneticBuffer * | pthisMagBuffer, |
| struct AccelSensor * | pthisAccel, | ||
| struct MagSensor * | pthisMag, | ||
| int32 | loopcounter | ||
| ) |
Definition at line 79 of file magnetic.c.
References MagneticBuffer::iBp, MagSensor::iBp, AccelSensor::iGp, MagneticBuffer::iMagBufferCount, MagneticBuffer::index, MAGBUFFSIZEX, MAGBUFFSIZEY, MAXMEASUREMENTS, MESHDELTACOUNTS, MagneticBuffer::tanarray, X, Y, and Z.
Referenced by Fusion_Run().