![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Internal driver state information. More...
#include <fsl_i2c_master_driver.h>

Data Fields | |
| uint32_t | instance |
| uint32_t | lastBaudRate_kbps |
| LDD_TUserData * | pUserData |
| LDD_TDeviceData * | pDeviceHandle |
| bool | isTransferInProgress |
| LWEVENT_STRUCT | i2cEventHandler |
Internal driver state information.
Definition at line 66 of file fsl_i2c_master_driver.h.
| LWEVENT_STRUCT i2cEventHandler |
Definition at line 72 of file fsl_i2c_master_driver.h.
Referenced by i2c_master_init(), I2CBUS1_OnMasterBlockReceived(), and I2CBUS1_OnMasterBlockSent().
| uint32_t instance |
Definition at line 67 of file fsl_i2c_master_driver.h.
Referenced by i2c_master_adapter_start(), i2c_master_adapter_stop(), i2c_master_init(), i2c_master_shutdown(), and i2c_master_transfer().
| bool isTransferInProgress |
Definition at line 71 of file fsl_i2c_master_driver.h.
| uint32_t lastBaudRate_kbps |
Definition at line 68 of file fsl_i2c_master_driver.h.
Referenced by i2c_master_adapter_configure().
| LDD_TDeviceData* pDeviceHandle |
Definition at line 70 of file fsl_i2c_master_driver.h.
Referenced by i2c_hal_disable(), i2c_hal_enable(), i2c_master_init(), and i2c_master_transfer().
| LDD_TUserData* pUserData |
Definition at line 69 of file fsl_i2c_master_driver.h.
Referenced by i2c_master_shutdown().