![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <magnetic.h>

Data Fields | |
| int16 | iBp [3][MAGBUFFSIZEX][MAGBUFFSIZEY] |
| int32 | index [MAGBUFFSIZEX][MAGBUFFSIZEY] |
| int16 | tanarray [MAGBUFFSIZEX-1] |
| int16 | iMagBufferCount |
Definition at line 33 of file magnetic.h.
| int16 iBp[3][MAGBUFFSIZEX][MAGBUFFSIZEY] |
Definition at line 35 of file magnetic.h.
Referenced by fUpdateCalibration10EIG(), fUpdateCalibration4INV(), fUpdateCalibration7EIG(), and iUpdateMagnetometerBuffer().
| int16 iMagBufferCount |
Definition at line 38 of file magnetic.h.
Referenced by fInitMagCalibration(), fRunMagCalibration(), fUpdateCalibration10EIG(), fUpdateCalibration4INV(), fUpdateCalibration7EIG(), Fusion_Run(), and iUpdateMagnetometerBuffer().
| int32 index[MAGBUFFSIZEX][MAGBUFFSIZEY] |
Definition at line 36 of file magnetic.h.
Referenced by fInitMagCalibration(), fUpdateCalibration10EIG(), fUpdateCalibration4INV(), fUpdateCalibration7EIG(), and iUpdateMagnetometerBuffer().
| int16 tanarray[MAGBUFFSIZEX-1] |
Definition at line 37 of file magnetic.h.
Referenced by fInitMagCalibration(), and iUpdateMagnetometerBuffer().