![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
PIT timer configuration structure. More...
#include <fsl_pit_driver.h>

Data Fields | |
| bool | isInterruptEnabled |
| bool | isTimerChained |
| uint32_t | periodUs |
PIT timer configuration structure.
Define structure PitConfig and use pit_init_channel() to make necessary initializations. You may also use remaining functions for PIT configuration.
Definition at line 38 of file fsl_pit_driver.h.
| bool isInterruptEnabled |
Timer interrupt 0-disable/1-enable
Definition at line 39 of file fsl_pit_driver.h.
Referenced by bm_start(), bm_timer_init(), pit_init(), and pit_init_channel().
| bool isTimerChained |
Chained with previous timer, 0-not/1-chained
Definition at line 40 of file fsl_pit_driver.h.
| uint32_t periodUs |
Timer period in unit of microseconds
Definition at line 41 of file fsl_pit_driver.h.
Referenced by pit_init_channel().