![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <fsl_spi_master_driver.h>

Data Fields | |
| uint32_t | instance |
| LDD_TDeviceData * | pDeviceHandle |
| LWEVENT_STRUCT | eventHandler |
Definition at line 46 of file fsl_spi_master_driver.h.
| LWEVENT_STRUCT eventHandler |
Definition at line 49 of file fsl_spi_master_driver.h.
Referenced by SPIMasterBus1_OnBlockReceived(), and SPIMasterBus1_OnBlockSent().
| uint32_t instance |
UART module instance number.
Definition at line 47 of file fsl_spi_master_driver.h.
| LDD_TDeviceData* pDeviceHandle |
Pointer to the device handle.
Definition at line 48 of file fsl_spi_master_driver.h.
Referenced by spi_master_init().