![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <fusion_types.h>

Data Fields | |
| float | fPhi |
| float | fThe |
| float | fPsi |
| float | fRho |
| float | fChi |
| float | fR [3][3] |
| struct fquaternion | fq |
| float | fRVec [3] |
| float | fOmega [3] |
| int32 | systick |
| struct fquaternion | fDeltaq |
| float | fFastdeltat |
| float | fdeltat |
| int8 | resetflag |
Definition at line 100 of file fusion_types.h.
| float fChi |
Definition at line 108 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| struct fquaternion fDeltaq |
Definition at line 118 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| float fdeltat |
Definition at line 120 of file fusion_types.h.
Referenced by fInit_3DOF_Y_BASIC().
| float fFastdeltat |
Definition at line 119 of file fusion_types.h.
Referenced by fInit_3DOF_Y_BASIC(), and fRun_3DOF_Y_BASIC().
| float fOmega[3] |
Definition at line 114 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| float fPhi |
Definition at line 104 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| float fPsi |
Definition at line 106 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| struct fquaternion fq |
Definition at line 111 of file fusion_types.h.
Referenced by fInit_3DOF_Y_BASIC(), and fRun_3DOF_Y_BASIC().
| float fR[3][3] |
Definition at line 110 of file fusion_types.h.
Referenced by fInit_3DOF_Y_BASIC(), and fRun_3DOF_Y_BASIC().
| float fRho |
Definition at line 107 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| float fRVec[3] |
Definition at line 112 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| float fThe |
Definition at line 105 of file fusion_types.h.
Referenced by fRun_3DOF_Y_BASIC().
| int8 resetflag |
Definition at line 121 of file fusion_types.h.
Referenced by fInit_3DOF_Y_BASIC(), fRun_3DOF_Y_BASIC(), and Fusion_Init().
| int32 systick |
Definition at line 116 of file fusion_types.h.
Referenced by Fusion_Run().