![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <fusion_types.h>

Data Fields | |
| float | fPhiPl |
| float | fThePl |
| float | fPsiPl |
| float | fRhoPl |
| float | fChiPl |
| float | fRPl [3][3] |
| struct fquaternion | fqPl |
| float | fRVecPl [3] |
| float | fOmega [3] |
| int32 | systick |
| float | fbPl [3] |
| float | fThErrPl [3] |
| float | fbErrPl [3] |
| float | fzErrMi [3] |
| float | fRMi [3][3] |
| struct fquaternion | fqMi |
| struct fquaternion | fDeltaq |
| float | faSePl [3] |
| float | faErrSePl [3] |
| float | fgErrSeMi [3] |
| float | fgSeGyMi [3] |
| float | faSeMi [3] |
| float | fQvAA |
| float | fPPlus9x9 [9][9] |
| float | fK9x3 [9][3] |
| float | fQw9x9 [9][9] |
| float | fC3x9 [3][9] |
| float | fcasq |
| float | fFastdeltat |
| float | fdeltat |
| float | fdeltatsq |
| float | fQwbplusQvG |
| int16 | iFirstOrientationLock |
| int8 | resetflag |
Definition at line 153 of file fusion_types.h.
| float faErrSePl[3] |
Definition at line 183 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float faSeMi[3] |
Definition at line 186 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float faSePl[3] |
Definition at line 182 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fbErrPl[3] |
Definition at line 175 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fbPl[3] |
Definition at line 173 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fC3x9[3][9] |
Definition at line 191 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fcasq |
Definition at line 192 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fChiPl |
Definition at line 161 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| struct fquaternion fDeltaq |
Definition at line 181 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fdeltat |
Definition at line 194 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fdeltatsq |
Definition at line 195 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fFastdeltat |
Definition at line 193 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fgErrSeMi[3] |
Definition at line 184 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fgSeGyMi[3] |
Definition at line 185 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fK9x3[9][3] |
Definition at line 189 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fOmega[3] |
Definition at line 167 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fPhiPl |
Definition at line 157 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fPPlus9x9[9][9] |
Definition at line 188 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fPsiPl |
Definition at line 159 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| struct fquaternion fqMi |
Definition at line 180 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| struct fquaternion fqPl |
Definition at line 164 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fQvAA |
Definition at line 187 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fQw9x9[9][9] |
Definition at line 190 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fQwbplusQvG |
Definition at line 196 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fRhoPl |
Definition at line 160 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fRMi[3][3] |
Definition at line 179 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fRPl[3][3] |
Definition at line 163 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fRVecPl[3] |
Definition at line 165 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fThePl |
Definition at line 158 of file fusion_types.h.
Referenced by fRun_6DOF_GY_KALMAN().
| float fThErrPl[3] |
Definition at line 174 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| float fzErrMi[3] |
Definition at line 178 of file fusion_types.h.
| int16 iFirstOrientationLock |
Definition at line 197 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), and fRun_6DOF_GY_KALMAN().
| int8 resetflag |
Definition at line 198 of file fusion_types.h.
Referenced by fInit_6DOF_GY_KALMAN(), fRun_6DOF_GY_KALMAN(), and Fusion_Init().
| int32 systick |
Definition at line 169 of file fusion_types.h.
Referenced by Fusion_Run().