![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <Serial_ISF_UART1.h>

Data Fields | |
| uint16_t | SerFlag |
| uint16_t | InpRecvDataNum |
| uint8_t * | InpDataPtr |
| uint16_t | InpDataNumReq |
| uint16_t | OutSentDataNum |
| uint8_t * | OutDataPtr |
| uint16_t | OutDataNumReq |
| LDD_RTOS_TISRVectorSettings | SavedISRSettings |
| LDD_TUserData * | UserDataPtr |
Device data structure type
Definition at line 149 of file Serial_ISF_UART1.h.
| uint16_t InpDataNumReq |
The counter of characters to receive by ReceiveBlock()
Definition at line 153 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_ReceiveBlock().
| uint8_t* InpDataPtr |
The buffer pointer for received characters
Definition at line 152 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_ReceiveBlock().
| uint16_t InpRecvDataNum |
The counter of received characters
Definition at line 151 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_ReceiveBlock().
| uint16_t OutDataNumReq |
The counter of characters to be send by SendBlock()
Definition at line 156 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_SendBlock().
| uint8_t* OutDataPtr |
The buffer pointer for data to be transmitted
Definition at line 155 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_SendBlock().
| uint16_t OutSentDataNum |
The counter of sent characters
Definition at line 154 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), and Serial_ISF_UART1_SendBlock().
| LDD_RTOS_TISRVectorSettings SavedISRSettings |
Definition at line 157 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init().
| uint16_t SerFlag |
Flags for serial communication
Definition at line 150 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init(), Serial_ISF_UART1_Interrupt(), and Serial_ISF_UART1_SendBlock().
| LDD_TUserData* UserDataPtr |
Pointer to user data
Definition at line 158 of file Serial_ISF_UART1.h.
Referenced by Serial_ISF_UART1_Init().